G3CVRGR-HK
Window Type Air Conditioner
Cooling only with remote
With R32 Refrigerant
Cooling Capacity Range (kW): 2.21~5.28
Features
- Dehumidifying and Remote Control Series
- Inverter System
- Dehumidfiying Mode
- Electronic Thermostat
- Electronic Control Panel
- Multi Fan Speeds
- LED Display
- Auto Restart
- Self-Diagnosis
- Time Delay Safety
- Nano Silver Ion Filter
- Active Carbon Filter
- 3M™ HAF Filter
- LED Remote Control
- Grade 1 energy label (except 12K is grade 2 energy label)
Physical Data
Horse Power | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|
3/4HP | RAC-07G3CVRGR-HK | 2.21 | 350 x 450.6 x 675 |
1HP | RAC-09G3CVRGR-HK | 2.63 | 350 x 450.6 x 675 |
1.5HP | RAC-12G3CVRGR-HK | 3.52 | 350 x 450.6 x 675 |
2HP | RAC-18G3CVRGR-HK | 5.28 | 428 x 660 x 780 |
Features
- Dehumidifying and Remote Control Series
- Inverter System
- Dehumidfiying Mode
- Electronic Thermostat
- Electronic Control Panel
- Multi Fan Speeds
- LED Display
- Auto Restart
- Self-Diagnosis
- Time Delay Safety
- Nano Silver Ion Filter
- Active Carbon Filter
- 3M™ HAF Filter
- LED Remote Control
- Grade 1 energy label (except 12K is grade 2 energy label)
Physical Data
Horse Power | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|
3/4HP | RAC-07G3CVRGR-HK | 2.21 | 350 x 450.6 x 675 |
1HP | RAC-09G3CVRGR-HK | 2.63 | 350 x 450.6 x 675 |
1.5HP | RAC-12G3CVRGR-HK | 3.52 | 350 x 450.6 x 675 |
2HP | RAC-18G3CVRGR-HK | 5.28 | 428 x 660 x 780 |