BTP-E
Concealed Ducted Split-System
Inverter Heat Pump
With R410A Refrigerant
Cooling capacity: 5.0~14.0 kW
Heating capacity: 5.3~16.0 kW
Features
- Industry’s top-class energy-saving (Max. 10% up)
- Wide-utility function
- Extremely lightweight and compact outdoor unit
- Easy and safety operation for maintenance of the outdoor unit with inspection window
- Compact size especially in height (275mm)
- External static pressure can be raised as high as 120 Pa
- Flexible duct is accessible. Allow complete design flexibility
- New spigot shaped flange as new accessories (Optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
2.0HP | Indoor | RAV‑SM566BTP‑E | 5 | 5.3 | 275 x 700 x 750 |
Outdoor | RAV‑SM564ATP‑E | 550 x 780 x 290 | |||
3.0HP | Indoor | RAV‑SM806BTP‑E | 6.7 | 7.7 | 275 x 1000 x 750 |
Outdoor | RAV‑SM804ATP‑E | 550 x 780 x 290 | |||
4.0HP | Indoor | RAV‑SM1106BTP‑E | 10 | 11.2 | 275 x 1400 x 750 |
Outdoor | RAV‑SM1104ATP‑E | 890 x 900 x 320 | |||
5.0HP | Indoor | RAV‑SM1406BTP‑E | 12.1 | 12.8 | 275 x 1400 x 750 |
Outdoor | RAV‑SM1404ATP‑E | 890 x 900 x 320 | |||
6.0HP | Indoor | RAV‑SM1606BTP‑E | 14 | 16 | 275 x 1400 x 750 |
Outdoor | RAV-SM1603AT-E1 | 1340 x 900 x 320 |
Features
- Industry’s top-class energy-saving (Max. 10% up)
- Wide-utility function
- Extremely lightweight and compact outdoor unit
- Easy and safety operation for maintenance of the outdoor unit with inspection window
- Compact size especially in height (275mm)
- External static pressure can be raised as high as 120 Pa
- Flexible duct is accessible. Allow complete design flexibility
- New spigot shaped flange as new accessories (Optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
2.0HP | Indoor | RAV‑SM566BTP‑E | 5 | 5.3 | 275 x 700 x 750 |
Outdoor | RAV‑SM564ATP‑E | 550 x 780 x 290 | |||
3.0HP | Indoor | RAV‑SM806BTP‑E | 6.7 | 7.7 | 275 x 1000 x 750 |
Outdoor | RAV‑SM804ATP‑E | 550 x 780 x 290 | |||
4.0HP | Indoor | RAV‑SM1106BTP‑E | 10 | 11.2 | 275 x 1400 x 750 |
Outdoor | RAV‑SM1104ATP‑E | 890 x 900 x 320 | |||
5.0HP | Indoor | RAV‑SM1406BTP‑E | 12.1 | 12.8 | 275 x 1400 x 750 |
Outdoor | RAV‑SM1404ATP‑E | 890 x 900 x 320 | |||
6.0HP | Indoor | RAV‑SM1606BTP‑E | 14 | 16 | 275 x 1400 x 750 |
Outdoor | RAV-SM1603AT-E1 | 1340 x 900 x 320 |