42KTD-FSB
Cassette System
Cooling only
With R410A Refrigerant
Cooling capacity range: 5.28~15.24kW
Features
- Universal outdoor unit design
- 360 degree Air Flow Panel ensures uniform airflow distribution
- Fresh air makes life healthier and more comfortable
- Compact indoor unit design for 18K, size is only 570 x 570mm
- Compact outdoor unit design for 36K and 45K
- Comes with wireless remote control (optional wire control)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|---|
2.0HP | Indoor | 42KTD018FS | 5.28 | 260 x 570 x 570 |
Outdoor | 38KUS018FS19 | 555 x 770 x 300 | ||
3.0HP | Indoor | 42KTD024FS | 7.33 | 205 x 840 x 840 |
Outdoor | 38KUS024FS | 702 x 845 x 363 | ||
3.5HP | Indoor | 42KTD030FS | 9.38 | 245 x 840 x 840 |
Outdoor | 38KUS030FS | 810 x 946 x 410 | ||
4.0HP | Indoor | 42KTD036FS | 10.55 | 245 x 840 x 840 |
Outdoor | 38KUS36FS18 | 810 x 946 x 410 | ||
5.0HP | Indoor | 42KTD045FS | 13.19 | 245 x 840 x 840 |
Outdoor | 38KUS045FST | 810 x 946 x 410 | ||
6.0HP | Indoor | 42KTD055FS | 15.24 | 287 x 840 x 840 |
Outdoor | 38KUS055FSA | 1170 x 900 x 350 |
Features
- Universal outdoor unit design
- 360 degree Air Flow Panel ensures uniform airflow distribution
- Fresh air makes life healthier and more comfortable
- Compact indoor unit design for 18K, size is only 570 x 570mm
- Compact outdoor unit design for 36K and 45K
- Comes with wireless remote control (optional wire control)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|---|
2.0HP | Indoor | 42KTD018FS | 5.28 | 260 x 570 x 570 |
Outdoor | 38KUS018FS19 | 555 x 770 x 300 | ||
3.0HP | Indoor | 42KTD024FS | 7.33 | 205 x 840 x 840 |
Outdoor | 38KUS024FS | 702 x 845 x 363 | ||
3.5HP | Indoor | 42KTD030FS | 9.38 | 245 x 840 x 840 |
Outdoor | 38KUS030FS | 810 x 946 x 410 | ||
4.0HP | Indoor | 42KTD036FS | 10.55 | 245 x 840 x 840 |
Outdoor | 38KUS36FS18 | 810 x 946 x 410 | ||
5.0HP | Indoor | 42KTD045FS | 13.19 | 245 x 840 x 840 |
Outdoor | 38KUS045FST | 810 x 946 x 410 | ||
6.0HP | Indoor | 42KTD055FS | 15.24 | 287 x 840 x 840 |
Outdoor | 38KUS055FSA | 1170 x 900 x 350 |