42QTD-VSB
Cassette Split-System
Inverter Heat Pump
With R410A Refrigerant
Cooling Capacity Range (kW): 7.9~9.6
Heating Capacity Range(kW): 6.6~9.3
Features
- The 18K model indoor unit has a compact size, only 570x570mm, come with 647x647mm slim panel, space saving and easy to install
- The drain pump can lift the condensed water up to 750mm
- The maximum cooling / heating capacity are up to 45,700 Btu/hr & 53,000 Btu/hr
- 360 degree Air Flow Panel ensures uniform airflow distribution
- Equipped with a fire control box for enhanced safety and reliability
- A coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions WxDxH
(mm) |
|---|---|---|---|---|---|
| 2HP | Indoor | 42QTD018VSB | 7.9 | 6.6 | 570 x 570 x 260 |
| Outdoor | 38QUS018VSB | 805 x 330 x 554 | |||
| 3HP | Indoor | 42QTD024VSB-EU | 10 | 9.7 | 830 x 830 x 205 |
| Outdoor | 38QUS024VSB-EU | 890 x 342 x 673 | |||
| 4HP | Indoor | 42QTD036VSB | 6.6 | 5.5 | 830 x 830 x 245 |
| Outdoor | 38QUS036VSB | 946 x 410 x 810 | |||
| 5HP | Indoor | 42QTD045VSB | 9.6 | 9.3 | 830 x 830 x 245 |
| Outdoor | 38QUS045VSB | 946 x 410 x 810 |
Features
- The 18K model indoor unit has a compact size, only 570x570mm, come with 647x647mm slim panel, space saving and easy to install
- The drain pump can lift the condensed water up to 750mm
- The maximum cooling / heating capacity are up to 45,700 Btu/hr & 53,000 Btu/hr
- 360 degree Air Flow Panel ensures uniform airflow distribution
- Equipped with a fire control box for enhanced safety and reliability
- A coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions WxDxH
(mm) |
|---|---|---|---|---|---|
| 2HP | Indoor | 42QTD018VSB | 7.9 | 6.6 | 570 x 570 x 260 |
| Outdoor | 38QUS018VSB | 805 x 330 x 554 | |||
| 3HP | Indoor | 42QTD024VSB-EU | 10 | 9.7 | 830 x 830 x 205 |
| Outdoor | 38QUS024VSB-EU | 890 x 342 x 673 | |||
| 4HP | Indoor | 42QTD036VSB | 6.6 | 5.5 | 830 x 830 x 245 |
| Outdoor | 38QUS036VSB | 946 x 410 x 810 | |||
| 5HP | Indoor | 42QTD045VSB | 9.6 | 9.3 | 830 x 830 x 245 |
| Outdoor | 38QUS045VSB | 946 x 410 x 810 |