42KTD-FSB
Cassette System
Cooling only
With R410A Refrigerant
Cooling Capacity Range (kW): 5.28~16.12
Features
- Universal outdoor unit design
- The 36K large-capacity model outdoor unit has a compact size, with a height of only 810mm, making it easy to install
- The maximum cooling capacity is up to 55,000 Btu/hr
- 360 degree Air Flow Panel ensures uniform airflow distribution
- Equipped with a fire control box for enhanced safety and reliability
- Golden-Fin coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions WxDxH
(mm) |
|---|---|---|---|---|
| 2HP | Indoor | 42KTD018FSB | 5.28 | 830 x 830 x 205 |
| Outdoor | 38KUS018FSB | 765 x 303 x 555 | ||
| 3HP | Indoor | 42KTD024FSB | 7.03 | 830 x 830 x 205 |
| Outdoor | 38KUS024FSB | 890 x 342 x 673 | ||
| 4HP | Indoor | 42KTD036FSB | 10.55 | 830 x 830 x 245 |
| Outdoor | 38KUS036FSB | 946 x 410 x 810 | ||
| 5HP | Indoor | 42KTD045FSB | 13.04 | 830 x 830 x 245 |
| Outdoor | 38KUS045FSB | 900 x 350 x 1170 | ||
| 6HP | Indoor | 42KTD055FSB | 16.12 | 830 x 830 x 287 |
| Outdoor | 38KUS055FSB | 900 x 350 x 1170 |
Features
- Universal outdoor unit design
- The 36K large-capacity model outdoor unit has a compact size, with a height of only 810mm, making it easy to install
- The maximum cooling capacity is up to 55,000 Btu/hr
- 360 degree Air Flow Panel ensures uniform airflow distribution
- Equipped with a fire control box for enhanced safety and reliability
- Golden-Fin coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions WxDxH
(mm) |
|---|---|---|---|---|
| 2HP | Indoor | 42KTD018FSB | 5.28 | 830 x 830 x 205 |
| Outdoor | 38KUS018FSB | 765 x 303 x 555 | ||
| 3HP | Indoor | 42KTD024FSB | 7.03 | 830 x 830 x 205 |
| Outdoor | 38KUS024FSB | 890 x 342 x 673 | ||
| 4HP | Indoor | 42KTD036FSB | 10.55 | 830 x 830 x 245 |
| Outdoor | 38KUS036FSB | 946 x 410 x 810 | ||
| 5HP | Indoor | 42KTD045FSB | 13.04 | 830 x 830 x 245 |
| Outdoor | 38KUS045FSB | 900 x 350 x 1170 | ||
| 6HP | Indoor | 42KTD055FSB | 16.12 | 830 x 830 x 287 |
| Outdoor | 38KUS055FSB | 900 x 350 x 1170 |