Skip to main content

Cronos

Classic serve-over counter for a relaxed shopping atmosphere

BENEFITS AT A GLANCE

Maximum space utilization

  • Storage compartment for more loading capability

Enhanced merchandising

  • Full glass view for extraordinary merchandise visibility
  • Panoramic end walls and reduced front frame
  • Horizontal or inclined display 

Variety of options and solutions

  • Plug-in or remote version

Easy access

  • Lift-up front glass
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R404A

Some features may not be part of the standard equipment.

Quality, energy savings and ergonomics come together in a classic design.

Reliability and simplicity are two ideal attributes in a serve-over refrigeration solution, and Cronos represents both. A superstructure with lift-up glass and back support allows the customer an absolute focus on the display, making your products the center of attention. Plus, the refrigerated storage compartment brings an added level of convenience to the cabinet.

The unit features forced refrigerated air circulation, and is ideal for the display and merchandising of meats, poultry, cold cuts, dairy products and other delicatessen items. And just as your goods look their best, the unit itself does too. Its design is highlighted by classic, tasteful styling and simple lines, making it easily adaptable to nearly any store format.

Standard Features

  • Base equipped with anterior and rear lower painted panels
  • Refrigerated storage with doors
  • Paper holder
  • Plastic bumper rail front facia
  • Stainless steel display pans and back evaporator covering
  • Coated plate belly section
  • Evaporator with alu-coated fins and thermostatic valve
  • Electronic control panel
  • Digital thermometer
  • Automatic defrost

Accessories

  • Back shelf extension (110 mm)
  • Polyethylene sliding trencher platform
  • Scale or slicing machine carrier (600x480 mm)
  • Mobile divider
  • Plexiglass rear sliding doors
  • Interim glass shelf

Dimensions (mm)

  • 5 lengths (1250, 1875, 2500, 3125, 3750) 
  • Corner (EC90)
  • 1 display deck
  • 1 height ventilated

1250
1875
2500
3125
3750
EC

Total display area (m2)
Cronos A3
0.98
1.47
1.96
2.45
2.94
0.89

Quality, energy savings and ergonomics come together in a classic design.

Reliability and simplicity are two ideal attributes in a serve-over refrigeration solution, and Cronos represents both. A superstructure with lift-up glass and back support allows the customer an absolute focus on the display, making your products the center of attention. Plus, the refrigerated storage compartment brings an added level of convenience to the cabinet.

The unit features forced refrigerated air circulation, and is ideal for the display and merchandising of meats, poultry, cold cuts, dairy products and other delicatessen items. And just as your goods look their best, the unit itself does too. Its design is highlighted by classic, tasteful styling and simple lines, making it easily adaptable to nearly any store format.

Standard Features

  • Base equipped with anterior and rear lower painted panels
  • Refrigerated storage with doors
  • Paper holder
  • Plastic bumper rail front facia
  • Stainless steel display pans and back evaporator covering
  • Coated plate belly section
  • Evaporator with alu-coated fins and thermostatic valve
  • Electronic control panel
  • Digital thermometer
  • Automatic defrost

Accessories

  • Back shelf extension (110 mm)
  • Polyethylene sliding trencher platform
  • Scale or slicing machine carrier (600x480 mm)
  • Mobile divider
  • Plexiglass rear sliding doors
  • Interim glass shelf

Dimensions (mm)

  • 5 lengths (1250, 1875, 2500, 3125, 3750) 
  • Corner (EC90)
  • 1 display deck
  • 1 height ventilated

1250
1875
2500
3125
3750
EC

Total display area (m2)
Cronos A3
0.98
1.47
1.96
2.45
2.94
0.89
You May Also Like
Works Well With