Refrigerated Cabinets
Regardless of store size, Carrier is always the right fit.
When you partner with Carrier, you can rest assured that you’ll find the cabinet solutions you need to fit your needs – and more specifically, your store layout. We design with all store types in mind, and the ultimate goal of efficiently keeping food fresh and displayed in a way that will maximize your sales opportunities.
No Results Found

Options: Depth: 1150, Height: 915-1040, Width: 1335
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access

Options: Display deck: 850, Height: H, Length: 1250-3750
Product Features: Attractive, modern appearance, Easy transformation from serve over to self service, Multi-functional design

Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 1250-3750
Product Features: 2 to 4 display levels, Crown end available, Ergonomic design

Options: Available lengths with glass lid: 2500-3750, Available lengths without glass lid: 630-3750, Display deck: 850-900
Product Features: Evaporators protected with cataphoresis, Fan-assisted air circulation, Sliding push lids (for back-to-back installation only)

Options: Display deck: 750-1075, Length: 1250-3750
Product Features: Flexible merchandising, High product visibility, Stainless steel design for pre-packed food

Options: 2 loading heights (225 ServiMax/ 355 ServiMax XL), 4 lengths for straight unit: 1250/1875/2500/3750 (+CE)
Product Features: Crown-end with metal-sheet effect mirror on the back wall, Endwalls with full-glazing design, Gondola set-up combination, Two versions (ServiMax / ServiMax XL)

Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 625-3750
Product Features: Fan-assisted air circulation, Tilt-down front glass, Horizontal or inclined display deck

Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900, Length: 625-3750
Product Features: Single curved lift-up glass, Space for impulse sales

Unit Type: Counters serve-over
Options: Adjustable height, Display deck: 880-1000, Length: 1250, Static
Product Features: Customized grouping solution, Highly anticorrosion materials, Inclined display

Options: Corner: EC/IC45- EC/IC90, Display deck: 850-950, Length: 625-3750
Product Features: Easy access from front and back, Lift-up double curved glass

Options: 2 display decks (mm): 850, 900, 1 base height (mm): 600, 4 lengths (mm): 1250, 1875, 2500, 3750
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Options: 2 base heights: 600/700, 3 display decks: 750/850/900, 4 lengths: 1250/1880/2500/3750
Product Features: Front glass opens to the sides with push-to-open mechanism, Lift-up top canopy glass, New endwall and endwall glass (not multiplexible with standard Danaos)

Options: Corner: EC/IC45- EC/IC90, Display deck: 750-900, Length: 625-3750
Product Features: Attractive flat design, Lift-up and tilt-down front glass, Secondary product placement

Options: Corner: EC/IC45- EC/IC90, Display deck: 900, Height: H, Length: 1250-3750
Product Features: Easy to fill, Space for impulse sales

Options: Length: 1250
Product Features: Semicircular design presentation, Swivel plate manually rotatable, Tiltable top canopy

Unit Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 840-855, Length: 900-2700
Product Features: Large display capacity, Self-contained version, Wide panoramic front glass

Options: Depth: 2230, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height, Extra large glass panels for best visibility, Enhanced energy-saving design

Options: Depth: 1960, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height, Extra large glass panels for best visibility, A wide range of interior and exterior colors

Options: Front height: 895, Length: 1880-3750, Length: 2100-2500
Product Features: Ergonomic height, Large product facing area, Two separate display compartments

Options: Depth: 1510-2010, Height: 925-945, Width: 1005
Product Features: Enhanced merchandising opportunities, Improved energy efficiency

Options: Depth: 930, Height: 915, Width: 930-2095
Product Features: Available with R290, Ice cream application, Outstanding product visibility, Single temperature or switchable versions

Options: Depth: 1490, Front height: 880, Length: 2500-3750
Product Features: Ergonomic height, Large glass panels for best visibility, Energy-efficient EC fans

Options: Depth: 850-925, Height: 920, Width: 775-1510
Product Features: TC17: wallside cooler with panorama side walls, TC33: island cooler with panorama side walls

Options: Depth: 850-925, Height: 1077, Width: 775-1509
Product Features: Attractive equipment for ice cream or other frozen foods, TS/TS33: island freezer or dual temperature equipment with panorama side wallsTS17: wall side freezer or dual temperature equipment with panorama side walls

Options: Depth: 1960, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Options: Depth: 2230, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Two separate display compartments

Options: Depth: 1155, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Options: Depth: 1080, Height: 1280, Width: 1290
Product Features: Highly transparent superstructure, Table design for high product visibility and easy access, Available with R290, Self-service solution

Options: Depth: 1080, Height: 1150, Width: 1290
Product Features: Highly transparent superstructure, Table design for high product visibility and easy access, Available with R290, Self-service solution

Options: Depth: 1080, Height: 980, Width: 1290
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access

Options: Depth: 900-965, Height: 905-1000, Width: 1335-1405
Product Features: Enhanced merchandising opportunities, Fits in every store

Options: Display deck: 780, Length: 1250-3750
Product Features: Attractive flat design, Easy transformation from serve over to self service, Sliding superstructure

Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Ultra-low front (220 mm), High energy efficient evaporating temperature (reducing piping and rack size), Special air distribution system for minimized numbers of shelves

Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High flexibility by wide range of modules: two heights, three depths standard length and special optimized CE length, Energy-efficient EC fans

Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans, Low-Front (320 mm)

Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Higher display variability and display productivity, Higher evaporating temperature, Temperature range M1

Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High energy efficient evaporating temperature (reducing piping and rack size), Low front (295 mm), Energy-efficient EC fans

Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Insulated double glass doors with soft closing, Ultra-low front (220 mm), New Temperature Equalizer System (TES) achieves lower energy consumption

Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: E6 Glass Door Program, High energy efficient evaporating temperature (reducing piping and rack size), Low front (295 mm)

Unit Type: Multidecks
Options: Depth: 850, Height: 1985, Width: 885-2500
Product Features: Classic solution for supermarket application, Wide range of options

Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 1155, Height: 2040-2220, Length: 1875-3750
Product Features: Heavy-duty performance, Special air distribution system for minimized numbers of shelves, Ultra-low front (220 mm)

Options: Depth: 565, Height: 1761, Width: 655
Product Features: Attract attention, Fits everywhere, Positioning at ease, Sustainable operation

Options: Depth: 830, Height: 2040, Width: 885-2420
Product Features: Available with glass doors, Available with R290, Large product facing area, Multiplexible

Options: Depth: 995-1450, Front height: 0-180, Height: 2040-2220, Length:1250-3750
Product Features: Focus on cleanliness and hygiene, High performance, Prolonged freshness

Unit Type: Roll-in cabinets
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 1155, Height: 2040-2220, Length: 2500-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height

Options: Depth: 715, Height: 1070-1420, Width: 625
Product Features: Available with R290, Designed for Bottle cooling impluse sales, Standalone version

Options: Depth: 810-965, Height: 905-920, Width: 965-1405
Product Features: Enhanced merchandising opportunities, 2-in-1 solution

Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans

Options: Depth: 855-1055, Front height: 360-575, Length: 1250-3750, Height: 1600-1655
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans

Options: Depth: 855-1055, Height: 1600-1655, Length: 1250-3750, Front height: 295-575
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height

Unit Type: Counters self-service, Counters serve-over
Options: 2 standard “pre-configurations”: 16.5 and 18.8m²
Product Features: High modularity, High product customization, Sharing workspaces with display areas for products made

Options: Depth: 955, Height: 2040-2220, Length: 1560-3900
Product Features: Unique design with double doors, Two visually different merchandising sections, Bulk section with telescopic basket-drawer

Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Unique freezing concept with single-coil system, Horizontal and vertical product presentation, Extra-large glass panels for best visibility

Options: Depth: 770, Height: 2040, Length: 1660-2445
Product Features: Available with R290, Flexible layout solutions, High floor space productivity, Large display area

Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Unique freezing concept with single-coil system, Horizontal and vertical product presentation, Energy-efficient EC fans

Options: Depth: 955, Height: 2040-2220, Length: 790-3900
Product Features: Non-energy Anti Fog (AF) doors, Ergonomic door handles, Energy-efficient EC fans

Options: Depth: 800, Height: 2350, Length: 2100-2500
Product Features: High transparent superstructure with 3 shelves, Natural refrigerant R290