Refrigerated Cabinets
Regardless of store size, Carrier is always the right fit.
When you partner with Carrier, you can rest assured that you’ll find the cabinet solutions you need to fit your needs – and more specifically, your store layout. We design with all store types in mind, and the ultimate goal of efficiently keeping food fresh and displayed in a way that will maximize your sales opportunities.
No Results Found

Unit Type: Counters self-service
Options: Depth: 1150, Height: 915-1040, Width: 1335
Product Features: Available with R290, Multiplexible for block layout, Serve over solution, Table design for high product visibility

Unit Type: Counters convertible, Counters self-service, Counters serve-over
Options: Display deck: 850, Height: H, Length: 1250-3750
Product Features: Attractive, modern appearance, Easy transformation from serve over to self service, Multifunctional design

Unit Type: Counters self-service
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 1250-3750
Product Features: 2 to 4 display levels, Crown end available, Ergonomic design

Unit Type: Counters self-service
Options: Available lengths with glass lid: 2500-3750, Available lengths without glass lid: 630-3750, Display deck: 850-900
Product Features: Evaporators protected with cataphoresis, Fan-assisted air circulation, Sliding push lids (for back-to-back installation only)

Unit Type: Counters self-service
Options: Display deck: 750-1075, Length: 1250-3750
Product Features: Flexible merchandising, High product visibility, Stainless steel design for pre-packed food

Unit Type: Counters self-service
Options: 2 loading heights (225 ServiMax/ 355 ServiMax XL), 4 lengths for straight unit: 1250/1875/2500/3750 (+CE)
Product Features: Crown-end with metal-sheet effect mirror on the back wall, Endwalls with full-glazing design, Gondola set-up combination, Two versions (ServiMax / ServiMax XL)

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 625-3750
Product Features: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 625-3750

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900, Length: 625-3750
Product Features: Single curved lift-up glass, Space for impulse sales

Unit Type: Counters serve-over
Options: Adjustable height, Display deck: 880-1000, Length: 1250, Static
Product Features: Customized grouping solution, Highly anticorrosion materials, Inclined display

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-950, Length: 625-3750
Product Features: Easy access from front and back, Lift-up double curved glass

Unit Type: Counters self-service, Counters serve-over
Options: Display deck: 850-900
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Unit Type: Counters self-service, Counters serve-over
Options: 2 base heights: 600/700, 3 display decks: 750/850/900, 4 lengths: 1250/1880/2500/3750
Product Features: Front glass opens to the sides with push-to-open mechanism, Lift-up top canopy glass, New endwall and endwall glass (not multiplexible with standard Danaos)

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-900, Length: 625-3750
Product Features: Attractive flat design, Lift-up and tilt-down front glass, Secondary product placement

Unit Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 900, Height: H, Length: 1250-3750
Product Features: Easy to fill, Space for impulse sales

Unit Type: Counters serve-over
Options: Length: 1250
Product Features: Semicircular design presentation, Swivel plate manually rotatable, Tiltable top canopy

Unit Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 840-855, Length: 900-2700
Product Features: Large display capacity, Self-contained version, Wide panoramic front glass

Unit Type: Islands & Wall-sited cases
Options: Depth: 2230, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height, Two separate display compartments

Unit Type: Islands & Wall-sited cases
Options: Depth: 1960, Front height: 895, Length: 1880-3750
Product Features: ergonomic height, Large product facing area

Unit Type: Islands & Wall-sited cases
Options: Front height: 895, Length: 1880-3750, Length: 2100-2500
Product Features: Ergonomic height, Large product facing area

Unit Type: Islands & Wall-sited cases
Options: Depth: 1010-2510, Height: 925-945, Width: 1005
Product Features: Available with R290, Single temperature or switchable versions, Trendsetting design, Wide range of model

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 605, Height: 1200, Width: 990-1880
Product Features: Classic solution for F&B and Food Retail appilication, High product visibility, Idea for Impulse sales of fresh salads and beverages

Unit Type: Islands & Wall-sited cases
Options: Depth: 930, Height: 915, Width: 930-2095
Product Features: Available with R290, Ice cream application, Outstanding product visibility, Single temperature or switchable versions

Unit Type: Islands & Wall-sited cases
Options: Depth: 840, Height: 830, Width: 1750-2500
Product Features: Black layout options, Largest capacity in range, Single temperature or switchable versions

Unit Type: Islands & Wall-sited cases
Options: Depth: 1490, Front height: 880, Length: 2500-3750
Product Features: Ergonomic height, Large product facing area

Unit Type: Islands & Wall-sited cases
Options: Depth: 850-925, Height: 920, Width: 775-1510
Product Features: TC17: wallside cooler with panorama side walls, TC33: island cooler with panorama side walls

Unit Type: Islands & Wall-sited cases
Options: Depth: 850-925, Height: 1077, Width: 775-1509
Product Features: Attractive equipment for ice cream or other frozen foods, TS/TS33: island freezer or dual temperature equipment with panorama side wallsTS17: wall side freezer or dual temperature equipment with panorama side walls

Unit Type: Islands & Wall-sited cases
Options: Depth: 1960, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Unit Type: Islands & Wall-sited cases
Options: Depth: 2230, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Two separate display compartments

Unit Type: Islands & Wall-sited cases
Options: Depth: 1155, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Unit Type: Counters self-service, Islands & Wall-sited cases
Options: Depth: 1080, Height: 1280, Width: 1290
Product Features: Highly transparent superstructure with 3 shelves, Multiplexible for block layout, Natural refrigerant R290, Self-service counter

Unit Type: Counters self-service, Islands & Wall-sited cases
Options: Depth: 1080, Height: 1150, Width: 1290
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and easy access

Unit Type: Islands & Wall-sited cases
Options: Depth: 1080, Height: 980, Width: 1290
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access

Unit Type: Islands & Wall-sited cases
Options: Depth: 900-965, Height: 905-1000, Width: 805-1405
Product Features: Fitting to small shop areas, Single temperature or switchable versions

Unit Type: Konvertierbare Theken
Options: Display deck: 780, Length: 1250-3750
Product Features: Attractive flat design, Easy transformation from serve over to self service, Sliding superstructure

Unit Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Increased energy efficiency, Robust design

Unit Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors, High Footprint Productivity

Unit Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High Footprint Productivity, Increased Energy Efficiency

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Improved air management

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Generous product facing area

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors

Unit Type: Multidecks
Options: Depth: 850, Height: 1985, Width: 885-2500
Product Features: Classic solution for supermarket application, Wide range of options

Unit Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors, High Footprint Productivity

Unit Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High Footprint Productivity

Unit Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1875-3750
Product Features: Double glass doors, Reduced energy cost, Robust design

Unit Type: Multidecks
Options: Depth: 565, Height: 1761, Width: 655
Product Features: Attract attention, Fits everywhere, Positioning at ease, Sustainable operation

Unit Type: Multidecks
Options: Depth: 830, Height: 2040, Width: 885-2420
Product Features: Available with glass doors, Available with R290, Large product facing area, Multiplexible

Unit Type: Multidecks, Ultrafreshness
Options: Depth: 995-1450, Front height: 0-180, Height: 2040-2220, Length:1250-3750
Product Features: Focus on cleanliness and hygiene, High performance, Prolonged freshness

Unit Type: Roll-in cabinets
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Increased energy efficiency, Robust design

Unit Type: Roll-in cabinets
Options: Depth: 1155, Height: 2040-2220, Length: 2500-3750
Product Features: Increased energy effieciency

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Eye-catching presentation

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 715, Height: 1070-1420, Width: 625
Product Features: Available with R290, Designed for Bottle cooling impluse sales, Standalone version

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 745-755, Height: 1005-1250, Width: 895
Product Features: Enhanced product visibility, Fitting in all shop formats

Unit Type: Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Dialy market athmosphere

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 855-1055, Front height: 360-575, Length: 1250-3750, Height: 1600-1655
Product Features: Diary market atmosphere

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 855-1055, Height: 1600-1655, Length: 1250-3750, Front height: 295-575
Product Features: Eye catching-presentation

Unit Type: Counters self-service, Counters serve-over
Options: 2 standard “pre-configurations”: 16.5 and 18.8m²
Product Features: High modularity, High product customization, Sharing workspaces with display areas for products made

Unit Type: Vertical freezers & Combinations
Options: Depth: 955, Height: 2040-2220, Length: 1560-3900
Product Features: Easy merchandise segmentation, enhanced shopping experience

Unit Type: Vertical freezers & Combinations
Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Generous product facing area, Non-energy glass doors, Single coil system

Unit Type: Vertical freezers & Combinations
Options: Depth: 770, Height: 2040, Length: 1660-2445
Product Features: Available with R290, Flexible layout solutions, High floor space productivity, Large display area

Unit Type: Vertical freezers & Combinations
Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Generous product facing area, Single coil system

Unit Type: Vertical freezers & Combinations
Options: Depth: 955, Height: 2040-2220, Length: 790-3900
Product Features: High floor space Utilization

Unit Type: Vertical freezers & Combinations
Options: Depth: 800, Height: 2350, Length: 2100-2500
Product Features: High transparent superstructure with 3 shelves, Natural refrigerant R290