Skip to main content

Alto

Air-Cooled Condenser 

BENEFITS AT A GLANCE

  • High efficiency, technologically advanced EC fans and motors
  • Energy savings and reduction of CO2 emission due to EC technology
  • Stepless, infinitely variable speed control
  • Compliant with ErP Directive
  • EUROVENT certified

APPLICATIONS

  • Small to medium-sized supermarkets

  • REFRIGERANT:

    R134a, R404A, R407A,

    R407C, R417A, R422A,

    R507

  • COOLING CAPACITY:

    37 - 1128 kW

Alto air condensers cover a large range of capacity for commercial and industrial applications. They are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow.

Key Features

  • EUROVENT-certified
  • Single- or double-row design
  • Fluid cooler version available

Options

  • Twin speed, inverter drive or EC fan motors
  • Coil protection: vinyl, blygold coating
  • Carrier-patented subcooler
  • Multiple circuits
  • Factory-wired
No. of fans: 1-12
Capacity: Up to 1100 kW

Alto air condensers cover a large range of capacity for commercial and industrial applications. They are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow.

Key Features

  • EUROVENT-certified
  • Single- or double-row design
  • Fluid cooler version available

Options

  • Twin speed, inverter drive or EC fan motors
  • Coil protection: vinyl, blygold coating
  • Carrier-patented subcooler
  • Multiple circuits
  • Factory-wired
No. of fans: 1-12
Capacity: Up to 1100 kW
You Might Also Like
Works Well With