PowerCO2OL
New PowerCO2OL is the right natural solution for high cooling capacity applications with low environmental impact
BENEFITS AT A GLANCE
- Low environment impact (GWP = 1)
- Unaffected by the EU F-Gas Regulation
- Ease of installation
- Multiple configurations (direct expansion, flooded liquid chillers, pump assisted flooded systems, liquid to liquid heat pumps)
- Enhanced efficiency (high volumetric efficiency of CO2, modulating vapor ejector technology, flooded operation)
- Safety (high resilience design 80/80/80/120 Bar)
- Compactness
APPLICATIONS
- Heat pump, A/C
- Sports venue, distribution center, food processing, ice rink, food retail
CO2 transcritical rack with integrated Carrier ejector technology for high cooling capacity applications and low environmental impact
Our new CO2 industrial range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service. The systems are available as single or dual temperature solutions.
Key Features
- Cooling capacity: up to 1.2 MW can be reached together with full heat recovery, all functions being managed by our user friendly and flexible controller
- From 3 to 8 MT compressors and a maximum of 6 LT compressors
- Active oil management
- Targeted climates: Cold, Mild, Warm, Hot climates without the need for an additional subcooler
- Heating & Air conditioning capabilities
- Modulating vapor ejector as standard feature to maximize energy efficiency
- Available as chiller
NB of compressors
- 3-8 (MT)
- 3-6 (LT)
Cooling capacity
- Up to 1500 kW (MT), Up to 550 kW (LT)
- -10°C / +36°C ambient air temperature (negative heat rejection not deducted)
CO2 transcritical rack with integrated Carrier ejector technology for high cooling capacity applications and low environmental impact
Our new CO2 industrial range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service. The systems are available as single or dual temperature solutions.
Key Features
- Cooling capacity: up to 1.2 MW can be reached together with full heat recovery, all functions being managed by our user friendly and flexible controller
- From 3 to 8 MT compressors and a maximum of 6 LT compressors
- Active oil management
- Targeted climates: Cold, Mild, Warm, Hot climates without the need for an additional subcooler
- Heating & Air conditioning capabilities
- Modulating vapor ejector as standard feature to maximize energy efficiency
- Available as chiller
NB of compressors
- 3-8 (MT)
- 3-6 (LT)
Cooling capacity
- Up to 1500 kW (MT), Up to 550 kW (LT)
- -10°C / +36°C ambient air temperature (negative heat rejection not deducted)