MiniCO2OL Outdoor2
MiniCO2OL® outdoor
Packaged condensing unit
CO2 Transcritical Booster System
Medium and Low Temperature
BENEFITS AT A GLANCE
- Natural refrigerant CO2
- Not subject to the EU F-Gas Regulation
- Small footprint
- Easy installation
- Flexible arrangements
- Economical, value-engineered product range
APPLICATIONS
- Small supermarkets, larger convenience stores
- Compact design for outdoor installation
-
REFRIGERANT:
R744 (CO2)
-
COOLING CAPACITY:
49-159 kW (MT),
5-67 kW (LT)
Efficient, natural refrigeration
The Carrier MiniCO₂OL® range of refrigeration racks utilize natural refrigerant carbon dioxide (CO₂) to provide sustainable, energy-efficient refrigeration solutions across a wide range of cooling capacities.
MiniCO₂OL racks form part of the Carrier CO₂OLtec® range of the CO₂ refrigeration plant. CO₂OLtec systems demonstrate average energy savings of approximately 10 percent compared with traditional HFC refrigeration systems in mild to cold climates, resulting in attractive life-cycle costs and low return on investment periods.
CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.
Key Features
- Weather protected housing with attached gas cooler
- 3 medium temperature (MT) compressors
- 0 to 2 low temperature (LT) compressors
- Maximum allowable pressure levels as detailed below (alternatives available):
- LT suction = 25 bar
- MT suction/common liquid = 45 bar
- Discharge/gas cooler return = 120 bar
- Integrated refrigerant receiver
- Variable Speed Drive (VSD) for primary MT compressor
- Integrated electrical panel incorporating rack and gas cooler controls
- Danfoss controls as standard
- Passive oil management system
- Standardized, factory produced units
Options
- ECKELMANN or Carel controls
- Variable Speed Drive (VSD) for primary LT compressor
- Auxiliary condensing unit
- Increased maximum allowable pressure levels
- Active oil management system
- Integrated space heating system
- Integrated space domestic water heating
MT Transcritical | LT Booster | |
No. of compressors: | 3 | 0-2 |
Cooling capacity: | Up to 160 kW | Up to 70 kW |
Refrigerant: | R744 | R744 |
Evaporating temperature at rack = -5°C for MT; -30°C for LT; Ambient temperature = +36°C)
- Dimensions:
- 3517 x 1190 x 2511 mm (LxWxH)
- up to 8175 x 1190 x 2511 (LxWxH)
Efficient, natural refrigeration
The Carrier MiniCO₂OL® range of refrigeration racks utilize natural refrigerant carbon dioxide (CO₂) to provide sustainable, energy-efficient refrigeration solutions across a wide range of cooling capacities.
MiniCO₂OL racks form part of the Carrier CO₂OLtec® range of the CO₂ refrigeration plant. CO₂OLtec systems demonstrate average energy savings of approximately 10 percent compared with traditional HFC refrigeration systems in mild to cold climates, resulting in attractive life-cycle costs and low return on investment periods.
CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.
Key Features
- Weather protected housing with attached gas cooler
- 3 medium temperature (MT) compressors
- 0 to 2 low temperature (LT) compressors
- Maximum allowable pressure levels as detailed below (alternatives available):
- LT suction = 25 bar
- MT suction/common liquid = 45 bar
- Discharge/gas cooler return = 120 bar
- Integrated refrigerant receiver
- Variable Speed Drive (VSD) for primary MT compressor
- Integrated electrical panel incorporating rack and gas cooler controls
- Danfoss controls as standard
- Passive oil management system
- Standardized, factory produced units
Options
- ECKELMANN or Carel controls
- Variable Speed Drive (VSD) for primary LT compressor
- Auxiliary condensing unit
- Increased maximum allowable pressure levels
- Active oil management system
- Integrated space heating system
- Integrated space domestic water heating
MT Transcritical | LT Booster | |
No. of compressors: | 3 | 0-2 |
Cooling capacity: | Up to 160 kW | Up to 70 kW |
Refrigerant: | R744 | R744 |
Evaporating temperature at rack = -5°C for MT; -30°C for LT; Ambient temperature = +36°C)
- Dimensions:
- 3517 x 1190 x 2511 mm (LxWxH)
- up to 8175 x 1190 x 2511 (LxWxH)