Skip to main content

CO2OLtec® Evo MiniCO2OL®/MaxiCO2OL® High Efficiency

Advanced transcritical CO2 booster rack and high-efficiency skid, for medium and low temperature applications.

BENEFITS AT A GLANCE

  • Uses CO2 natural refrigerant
  • Includes advanced modulating vapor ejector technology
  • Optional outdoor housing with built-on gas cooler
  • Optional Heat recovery & Air conditioning

Carrier CO2OLtec Evo logo

High-efficiency CO2 solutions for all climates.

The Carrier CO2OLtec® Evo range utilizes natural refrigerant carbon dioxide (CO2) to provide advanced efficiency refrigeration and integral solutions, no matter the climate.

CO2OLtec® Evo systems incorporate Carrier's innovative modulating vapour ejector; a component which increases the efficiency of transcritical CO2 systems whilst continuously and smoothly adapting to changes in operating conditions.

CO2 is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one, an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.

Key Features

  • Uses CO2 natural refrigerant
  • High-efficiency CO2 solution for all climates
  • Includes advanced modulating vapor ejector technology
  • Designed for small to large store formats, for indoor installation
  • Single or dual temperature range
  • Semi-hermetic compressors
  • Integrated electrical control panel incorporating controls for rack, high-efficiency skid and gas cooler
  • Variable speed drive on the lead compressor
  • Variety of options available to further improve efficiency in all climates
  • Design PS:
    • LT Suction: 30 Bar
    • MT Suction: 52 Bar (Optional 52, 60 Bar)
    • Liquid receiver: 52 Bar (Optional 52, 60, 80 Bar)
    • Gas cooler discharge: 120 Bar (Optional 130 Bar)

Number of Compressors

  • 3-6 (MT)
  • 0-4 (LT)

Cooling Capacity

  • 65-600 kW (MT)|0-450 kW (LT)
  • -10°C /+36°C outside (negative heat rejection not deducted)

High-efficiency CO2 solutions for all climates.

The Carrier CO2OLtec® Evo range utilizes natural refrigerant carbon dioxide (CO2) to provide advanced efficiency refrigeration and integral solutions, no matter the climate.

CO2OLtec® Evo systems incorporate Carrier's innovative modulating vapour ejector; a component which increases the efficiency of transcritical CO2 systems whilst continuously and smoothly adapting to changes in operating conditions.

CO2 is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one, an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.

Key Features

  • Uses CO2 natural refrigerant
  • High-efficiency CO2 solution for all climates
  • Includes advanced modulating vapor ejector technology
  • Designed for small to large store formats, for indoor installation
  • Single or dual temperature range
  • Semi-hermetic compressors
  • Integrated electrical control panel incorporating controls for rack, high-efficiency skid and gas cooler
  • Variable speed drive on the lead compressor
  • Variety of options available to further improve efficiency in all climates
  • Design PS:
    • LT Suction: 30 Bar
    • MT Suction: 52 Bar (Optional 52, 60 Bar)
    • Liquid receiver: 52 Bar (Optional 52, 60, 80 Bar)
    • Gas cooler discharge: 120 Bar (Optional 130 Bar)

Number of Compressors

  • 3-6 (MT)
  • 0-4 (LT)

Cooling Capacity

  • 65-600 kW (MT)|0-450 kW (LT)
  • -10°C /+36°C outside (negative heat rejection not deducted)
You Might Also Like
Works Well With