Skip to main content

EasyGo™ Chiller

New Remote Chiller Island

BENEFITS AT A GLANCE

  • Modern squared design with frameless 360° glazing
  • Excellent display for pre-packaged products
  • Enhanced product visibility
  • Various cladding options
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C

  • REFRIGERANT:

    R744 (CO2), F-Gas

  • ENERGY LABEL:

    Ecodesign-Energy-Label-G-left
Some features may not be part of the standard equipment.

New Remote Chiller Island – Highlighting Your Special Products

The EasyGo™ refrigerated self-service chiller island, with a large display deck and straight front glass area, is perfect for pre-packed products.

Standard Features

  • Single front glass panel
  • Panoramic endwall
  • Metal front panel
  • Energy-efficient EC fans
  • F-gas evaporator

Optional Features

  • Crown end for promotional goods
  • Squared stainless steel bumpers on the fronts and sides, 20x20 mm (polished or brushed)
  • Wooden front panel
  • Stainless steel interior
  • Premium LED for canopy and external lighting
  • CO2 evaporator

Dimensions (mm)

  • 1 height (905)
  • 4 lengths without endwalls (90 mm each) (1875, 2500, 3750, CE 1830)
  • 2 depths (2000, CE 1090)

New Remote Chiller Island – Highlighting Your Special Products

The EasyGo™ refrigerated self-service chiller island, with a large display deck and straight front glass area, is perfect for pre-packed products.

Standard Features

  • Single front glass panel
  • Panoramic endwall
  • Metal front panel
  • Energy-efficient EC fans
  • F-gas evaporator

Optional Features

  • Crown end for promotional goods
  • Squared stainless steel bumpers on the fronts and sides, 20x20 mm (polished or brushed)
  • Wooden front panel
  • Stainless steel interior
  • Premium LED for canopy and external lighting
  • CO2 evaporator

Dimensions (mm)

  • 1 height (905)
  • 4 lengths without endwalls (90 mm each) (1875, 2500, 3750, CE 1830)
  • 2 depths (2000, CE 1090)