Skip to main content

MaxiCO2OL®

Multiple Compressor Rack
CO₂ Transcritical Booster
Medium and Low Temperature

BENEFITS AT A GLANCE

  • Natural refrigerant CO2
  • Energy savings up to 10%
  • Attractive life-cycle cost
  • Not subject to the EU F-Gas Regulation

APPLICATIONS

  • Large supermarkets, hypermarkets and cold storage applications
  • Compact design for indoor installation

  • REFRIGERANT:

    R744 (CO2)

  • COOLING CAPACITY:

    60-335 kW (MT),

    8-170 kW (LT)

Efficient, natural refrigeration

The Carrier MaxiCO₂OL® range of refrigeration racks utilize natural refrigerant carbon dioxide (CO₂) to provide sustainable, energy-efficient refrigeration solutions across a wide range of cooling capacities.

MaxiCO₂OL racks form part of the Carrier CO₂OLtec® range of CO₂ refrigeration plant. CO₂OLtec systems demonstrate average energy savings of approximately 10 percent compared with traditional HFC refrigeration systems in mild to cold climates, resulting in attractive life-cycle costs and low return on investment periods.

CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.

Key Features

  • 3 to 6 medium temperature (MT) compressors
  • 3 to 4 low temperature (LT) compressors located on a separate LT booster frame
  • Variable Speed Drive (VSD) for primary MT compressor
  • Maximum allowable pressure levels as detailed below (alternatives available):
    • LT suction = 25 bar
    • MT suction/common liquid = 45 bar
    • Discharge/gas cooler return = 120 bar
  • Integrated electrical panel incorporating rack and gas cooler controls
  • Eckelmann controls as standard, with option for either Danfoss or Wurm
  • Specially designed service modules allow all maintenance activities to be carried out from the front and one side, thus saving plant room space
  • Standardized, factory produced units

Options

  • Danfoss or Wurm controls
  • VSD for primary LT compressor
  • Auxiliary condensing unit
  • Increased maximum allowable pressure levels
  • Eco compressor
  • Add-on COOLheat® space heating system
  MT Transcritical LT Booster
No. of compressors: 3-6 3-4
Cooling capacity: Up to 355 kW Up to 170 kW
Refrigerant: R744 R744

 

(Evaporating temperature at rack = -8°C for MT; -35°C for LT; Ambient temperature = +32°C)

  • 3 standard frame dimensions:
    • 2,80 x 0,83 x 2,00 m (LxWxH)
    • 3,80 x 0,83 x 2,00 m (LxWxH)
    • 1,20 x 0,80 x 2,00 m (LxWxH)
No documents are currently available for this product.

Efficient, natural refrigeration

The Carrier MaxiCO₂OL® range of refrigeration racks utilize natural refrigerant carbon dioxide (CO₂) to provide sustainable, energy-efficient refrigeration solutions across a wide range of cooling capacities.

MaxiCO₂OL racks form part of the Carrier CO₂OLtec® range of CO₂ refrigeration plant. CO₂OLtec systems demonstrate average energy savings of approximately 10 percent compared with traditional HFC refrigeration systems in mild to cold climates, resulting in attractive life-cycle costs and low return on investment periods.

CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.

Key Features

  • 3 to 6 medium temperature (MT) compressors
  • 3 to 4 low temperature (LT) compressors located on a separate LT booster frame
  • Variable Speed Drive (VSD) for primary MT compressor
  • Maximum allowable pressure levels as detailed below (alternatives available):
    • LT suction = 25 bar
    • MT suction/common liquid = 45 bar
    • Discharge/gas cooler return = 120 bar
  • Integrated electrical panel incorporating rack and gas cooler controls
  • Eckelmann controls as standard, with option for either Danfoss or Wurm
  • Specially designed service modules allow all maintenance activities to be carried out from the front and one side, thus saving plant room space
  • Standardized, factory produced units

Options

  • Danfoss or Wurm controls
  • VSD for primary LT compressor
  • Auxiliary condensing unit
  • Increased maximum allowable pressure levels
  • Eco compressor
  • Add-on COOLheat® space heating system
  MT Transcritical LT Booster
No. of compressors: 3-6 3-4
Cooling capacity: Up to 355 kW Up to 170 kW
Refrigerant: R744 R744

 

(Evaporating temperature at rack = -8°C for MT; -35°C for LT; Ambient temperature = +32°C)

  • 3 standard frame dimensions:
    • 2,80 x 0,83 x 2,00 m (LxWxH)
    • 3,80 x 0,83 x 2,00 m (LxWxH)
    • 1,20 x 0,80 x 2,00 m (LxWxH)
No documents are currently available for this product.
WATCH A CLIP TO LEARN ABOUT CO2OLtec® AND EVO
You Might Also Like
Works Well With