Gå til hovedindhold

Tenor® Fluid Cooler

Air-cooled fluid cooler for commercial and industrial refrigeration and air-conditioning applications

BENEFITS AT A GLANCE

  • Single or double row design
  • Robust casing
  • Reduced footprint thanks to the V-shape configuration
  • Compliant with ErP Directive

Air-cooled fluid cooler for commercial and industrial refrigeration and air-conditioning applications

Key Features

  • Large capacities
  • Outdoor installation
  • Single or double row design
  • Vertical airflow
  • Robust casing
  • Optional high-efficiency EC fans
  • Reduced footprint due to V-shaped configuration
  • Compliant with ErP Directive

Cooling Capacity

  • 51 – 1804 kW
  • Fluid = water|inlet air temp. = 25°C|inlet fluid temp. = 40°C fluid dT=5K

Air-cooled fluid cooler for commercial and industrial refrigeration and air-conditioning applications

Key Features

  • Large capacities
  • Outdoor installation
  • Single or double row design
  • Vertical airflow
  • Robust casing
  • Optional high-efficiency EC fans
  • Reduced footprint due to V-shaped configuration
  • Compliant with ErP Directive

Cooling Capacity

  • 51 – 1804 kW
  • Fluid = water|inlet air temp. = 25°C|inlet fluid temp. = 40°C fluid dT=5K
You Might Also Like