Gå til hovedindhold

GFB/GFS

Air-Cooled Condensing Unit
Semi-Hermetic or Scroll Compressors

BENEFITS AT A GLANCE

  • Optimized compressor technology
  • Receiver with filter drier
  • Motor protection device
  • Integrated air-cooled condenser

APPLICATIONS

  • Single cooling application
  • Bare unit for convenient stores and small spaces

  • REFRIGERANT:

    R404A, R507A

  • COOLING CAPACITY:

    4.0-15.3 kW (MT, Semi-Her.),

    4.4-9.4 kW (MT, Scroll)

    1.1-5.7 kW (LT, Semi-Her.)

GFB/GFS are part of the range of air-cooled condensing units, for convenience stores up to supermarkets.

Key Features

  • Medium- and low-temperature application with easy handling and installation
  • Available with semi-hermetic Bitzer compressors (GFB) and Scroll compressors (GFS), suitable for the specified temperature range 
  • Motor compressor with suction and pressure stop valve and oil sight glass
  • Compressor protection with Thermistor
  • System frame
  • Condenser coil with fan
  • Liquid receiver

Options

  • Head cooling fan (for semi-hermetic compressors)
  • Speed controller for condenser fans
  • Separate customized control panel
  MT Application LT Application
No. of compressors: 1 1
Refrigeration capacity: 4.0-15.3 kW (Semi)
4.4-9.4 kW (Scroll)
1.1.-5.7 kW (Semi)
Refrigerant: R404A, R507A R404A, R507A

GFB/GFS are part of the range of air-cooled condensing units, for convenience stores up to supermarkets.

Key Features

  • Medium- and low-temperature application with easy handling and installation
  • Available with semi-hermetic Bitzer compressors (GFB) and Scroll compressors (GFS), suitable for the specified temperature range 
  • Motor compressor with suction and pressure stop valve and oil sight glass
  • Compressor protection with Thermistor
  • System frame
  • Condenser coil with fan
  • Liquid receiver

Options

  • Head cooling fan (for semi-hermetic compressors)
  • Speed controller for condenser fans
  • Separate customized control panel
  MT Application LT Application
No. of compressors: 1 1
Refrigeration capacity: 4.0-15.3 kW (Semi)
4.4-9.4 kW (Scroll)
1.1.-5.7 kW (Semi)
Refrigerant: R404A, R507A R404A, R507A
You Might Also Like
Works Well With