Gå til hovedindhold

DFC

Dual Air Cooler

BENEFITS AT A GLANCE

  • Ceiling-mounted cooler
  • Double air distribution in processing room
  • Low sound level

APPLICATIONS

  • Cold rooms from small- to medium-capacities, and cooled work areas

  • REFRIGERANT:

    R404A

  • COOLING CAPACITY:

    1.4 - 18.4 kW

DFC coolers are specially designed for use in:

  • Cooled work areas
  • Laboratories requiring low air movement and a comfortable sound level
  • Cold rooms, temperature controlled air locks, etc.

Key Features

  • Casing made up of white enameled galvanized panels giving optimum corrosion protection
  • a
  • These units incorporate intermediate drip trays limiting condensation under the main drain pans

Options

  • Electric defrost
  • Double-insulated drain pan
  • Special circuits for water glycol mixture and pump circulation
  • Hot gas defrost
  • Different fin spacing
  • Motor 60 Hz
No. of fans: 1-5
Fan diameter: 300mm
Capacity: Up to 19 kW
 

DFC coolers are specially designed for use in:

  • Cooled work areas
  • Laboratories requiring low air movement and a comfortable sound level
  • Cold rooms, temperature controlled air locks, etc.

Key Features

  • Casing made up of white enameled galvanized panels giving optimum corrosion protection
  • a
  • These units incorporate intermediate drip trays limiting condensation under the main drain pans

Options

  • Electric defrost
  • Double-insulated drain pan
  • Special circuits for water glycol mixture and pump circulation
  • Hot gas defrost
  • Different fin spacing
  • Motor 60 Hz
No. of fans: 1-5
Fan diameter: 300mm
Capacity: Up to 19 kW
 
You Might Also Like