Gå til hovedindhold

Wisalo® GL+

Ice-cool wall-sited case with glass lids

BENEFITS AT A GLANCE

Reduced energy consumption

  • Push or sliding glass lids
  • Energy-saving design (EC fans, LED)
  • Reduced refrigeration load

Flexible arrangement of merchandise

  • Available in two temperature zones
  • Large product facing-area

Improved daily operation

  • D2D defrost system
  • Fewer defrost cycles, hence improved food protection
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/2°C, -18/-20°C,

    -22/-24°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

Some features may not be part of the standard equipment.

Enjoy a wide-display, flexible compartment that keeps a lid on energy usage.

Wisalo GL+, the supplement of Carrier's island program, is the optimal solution for wall side displays. Large-sized glass panels provide an outstandingly clear view of the product variety even from a great distance, presenting the merchandise at its very best.

Glass lids protect temperature-sensitive products against outside disturbances,and  reduce the effect of thermal and light radiation and the refrigeration load. This means fewer defrost cycles, which also helps keep the merchandise maintain freshness.

Ideal dimensions and combination options from the island and wall side program ensure a flexible and ideal fit for the given store layout.

Standard Features

  • Ergonomic height
  • Extra-large glass panels for best visibility
  • Enhanced energy-saving design
  • Energy-efficient EC fans
  • Push or sliding glass lids
  • A wide range of interior and exterior colors

Accessories

  • LED handrail lighting
  • Variable internal fittings
  • CO2 evaporator
  • D2D defrost system
  • Electronic expansion valves
  • UA 400 refrigeration controller

Dimensions (mm)

  • 1 front height (940)
  • 3 lengths (1880, 2500, 3750)
  • 1 depth (1115)

Enjoy a wide-display, flexible compartment that keeps a lid on energy usage.

Wisalo GL+, the supplement of Carrier's island program, is the optimal solution for wall side displays. Large-sized glass panels provide an outstandingly clear view of the product variety even from a great distance, presenting the merchandise at its very best.

Glass lids protect temperature-sensitive products against outside disturbances,and  reduce the effect of thermal and light radiation and the refrigeration load. This means fewer defrost cycles, which also helps keep the merchandise maintain freshness.

Ideal dimensions and combination options from the island and wall side program ensure a flexible and ideal fit for the given store layout.

Standard Features

  • Ergonomic height
  • Extra-large glass panels for best visibility
  • Enhanced energy-saving design
  • Energy-efficient EC fans
  • Push or sliding glass lids
  • A wide range of interior and exterior colors

Accessories

  • LED handrail lighting
  • Variable internal fittings
  • CO2 evaporator
  • D2D defrost system
  • Electronic expansion valves
  • UA 400 refrigeration controller

Dimensions (mm)

  • 1 front height (940)
  • 3 lengths (1880, 2500, 3750)
  • 1 depth (1115)
You Might Also Like