Efficiency
80.0% AFUE
Quiet Level
Best
Comfort Features
Best
Email product info

afue-80
hybridheat
heats
seerboost

Overview

Southern climates with short, mild winters may not call for the highest degree of efficiency. As part of an Infinity communicating system, you can pair this model with a high-efficiency heat pump or air conditioner. It's the best choice for boosting cooling system efficiency and improving summer dehumidification. You also get to enjoy better temperature control and longer, quieter, low-speed operation.

Features

STANDARD FEATURES

  • Up to 80.0% AFUE heating efficiency
  • Two-stages of heat for economical operation
  • Variable-speed, ECM blower motor for ultimate comfort and ultra-quiet operation and best in class electrical efficiency
  • Ideal Humidity System® technology capable to aid heat pump or air conditioner summer dehumification
  • SmartEvap technology works in concert with your cooling system to aid summer dehumidification
  • ComfortFan technology allows fan-speed choices in "Constant ON" mode
  • Infinity intelligence enables self-configuration and easy troubleshooting with Infinity control
  • Fully insulated cabinet
  • Advanced temperature control
  • Low NOx models available (58CVX)
  • 10-year parts limited warranty1
  • 20-year heat exchanger limited warranty2

OPTIONAL FEATURES

  • Optional labor warranty available3


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

2 To the original owner, when product is used in an owner-occupied residence, a 20-year heat exchanger parts limited warranty upon timely registration of your new equipment. See warranty certificate for details.

3 Ask your Carrier® dealer for details.

Specifications

EFFICIENCY

  • Up to 80.0% AFUE

PERFORMANCE

  • Low stage operation up to 90% of time for quiet, energy-efficient operation
  • Allows 4 choices of "constant ON" fan speed operation
  • Hybrid Heat® compatible
  • Exceptional year-round humidity management when installed as part of complete Infinity system with added humidifier
  • Variable-speed blower makes it the best choice for boosting SEER efficiency when matched with appropriate cooling system components

TECHNOLOGY

  • Two-stage gas valve
  • Variable-speed, ECM blower motor
  • Pilot-free, hot surface PowerHeat ignition
  • Two-speed inducer motor
  • Aluminized steel clamshell-style primary heat exchanger
  • Sound reduction: fully insulated cabinet and QuieTech noise reduction
  • Infinity level advanced diagnostic intelligence
  • Recommended control: Infinity control

CAPACITIES

  • 66,000-154,000 Btu/h

INSTALLATION

  • Flexible installation: upflow, downflow or horizontal
  • Versatile venting for tight-fit applications

REQUIREMENTS

  • 115 V
  • .5" gas connection
  • Convertible to Liquid Propane (LP)

AESTHETICS

  • 20-gauge, galvanized steel with appliance finish
  • Baked on urethane base coat and polyester top coat paint in taupe metallic
  • Dimensions in upflow position: 33.25"H x width varies by size: 14.25-24.5" x 29"D

Documents

Display documents for:

Brochure

Owner's Manual

Warranty

You Might Also Like

Works Well With

Ratings & Reviews