Cooling Efficiency
Up to 30.5 SEER
Heating Efficiency
10.3 HSPF
Comfort Features
Best
Email product info

SEER 20.5
Up to 10.3 HSPF
cools
heats
Energy Star Select Sizes

Overview

Infinity® Series products represent the pinnacle of our communicating technology.

The 38GRQ model lives up to its Infinity name with features like a variable-speed compressor for quiet efficiency. Paired with the 40GRQ High Wall indoor unit to create the this advanced GR System, it enables some of the best comfort features and energy saving advancements.

Features

STANDARD FEATURES

  • Inverter Compressor
  • Up to 30.5 SEER cooling efficiency
  • 10.3 HSPF heating efficiency
  • Available in 208/230V
  • 100% heating capacity at 5° F (-15° C)
  • 90% heating capacity at -22° F (-30° C)
  • Built-in basepan heater
  • Refrigerant leakage detection
  • Piping length up to 82'
  • Quiet outdoor sound operation, as low as 53 decibels1
  • 10-year parts limited and 10-year compressor limited warranties to the original purchasing owner upon timely registration2


Quietest size within each model group during most common cooling operating condition.

If properly registered within ninety (90) days after original installation, parts are warranted to the original purchaser for a period of 10 years. Otherwise, parts warranty is 5 years. For other applications a 7-year parts and 7-year compressor limited warranties apply. See warranty certificate for details.

Specifications

EFFICIENCY

  • Up to 30.5 SEER
  • Up to 15.8 EER
  • 10.3 HSPF
  • All sizes are ENERGY STAR® certified based on indoor unit pairing

PERFORMANCE

  • Outdoor sound: as low as 53 decibels1

OUTDOOR OPERATING RANGE

  • Cooling mode Min-Max DB: 0° ~ 129° F (-18° ~ 54° C)
  • Heating mode Min-Max DB: -22° ~ 75° F (-30° ~ 24° C) 

LINE LENGTH

  • Up to 82'

TECHNOLOGY

  • Inverter Compressor
  • Voltage and current protection
  • Sound reduction: isolated compressor

CAPACITIES

  • 0.75 - 1.5 tons

REQUIREMENTS

  • 208/230V

AESTHETICS

  • Heavy-gauge, galvanized steel construction
  • Primed and coated with a 100% coverage, baked-enamel finish in white


1 Quietest size within each model group during most common cooling operating condition.

Documents

Display documents for:

Brochure

Warranty

Works Well With

Ratings & Reviews