42CE
Fan Coil Unit
Horizontal Chilled Water application
Furred-in type-Ceiling Mounted
200 - 2000 nominal cfm
42CE Fan Coil Units are the new energy saving products improved with advanced technology by Carrier. The units have advanced technology of low noise fan, air condition manufacture process and the last lanced sine wave fin. 42CE is developed to be an ultra-tranquil, high efficiency, convenient using and compact configuration product
- Airflow volume ranging from 200 to 1400 CFM at 50pa,medium speed
- 42CE design for an ultra-tranquil, high efficiency, compact configuration horizontal, blow-thru FCU with plenum,3 or 4 rows coil for ducted installation.
- 42CE series China fan coil units thermal overload motor protector is UL listed
- 42CE ducted models Maximum height is only 230mm
- Casing insulation fiberglass 10mm thick with non-woven fabrics cover to the fiberglass insulation
- Aluminum lanced sine wave fin coils with copper tubing assure highly efficient heat transfer between primary and secondary coil surfaces.
- Units use the wide wheel of latest design and low speed forward-curved blades
- Standard Nylon filter and aluminum filter as option.
- Airflow volume ranging from 200 to 1400 CFM at 50pa,medium speed
- 42CE design for an ultra-tranquil, high efficiency, compact configuration horizontal, blow-thru FCU with plenum,3 or 4 rows coil for ducted installation.
- 42CE series China fan coil units thermal overload motor protector is UL listed
- 42CE ducted models Maximum height is only 230mm
- Casing insulation fiberglass 10mm thick with non-woven fabrics cover to the fiberglass insulation
- Aluminum lanced sine wave fin coils with copper tubing assure highly efficient heat transfer between primary and secondary coil surfaces.
- Units use the wide wheel of latest design and low speed forward-curved blades
- Standard Nylon filter and aluminum filter as option.