Skip to main content
large-fans

Allied products

Unique capability, composite solution

Carrier offers composite solutions for commercial buildings with innovative product offerings alongside our legacy HVACR solutions.

Working on system selling approach with the capability to provide complete mechanical solutions to our valued customers, we offer an expansive range of Allied Equipment to complement our main offering.

Carrier Air Curtain

carrier-air-curtain
Product Factory Model Carrier Model Dimensions & Perfomance Specifications
Mounting Height Unit Size (L*W*H*) Voltage Freq Motor Power (W) Air Flow Air Speed Noise (dB) N.W 
(m) (mm) V Hz Hi Lo Hi Lo m/s Hi Lo Kg
S5 FM-3509-LY S5 70TS35097** 2.5-3.5 900x220x240 220 50 230 200 1100 600 13-16 52 49 13.5
FM-3510-LY S5 70TS35107** 1000x220x240 250 220 1200 900 52 49 14
FM-3512-LY S5 70TS35127** 1200x220x240 290 260 1500 1200 53 50 16
FM-3515-LY S5 70TS35157** 1500x220x240 380 350 1900 1500 55 53 20.5
FM-3518-LY S5 70TS35187** 1800x220x240 450 420 2280 1800 57 54 24
FM-3520-LY S5 70TS35207** 2000x220x240 470 440 2520 2100 28 56 27.5
FM-4009-LY S5 70TS40097** 3.5-4 900x220x240 220 50 300 270 1400 1000 16-20 57 54 13.5
FM-4010-LY S5 70TS40107** 1000x220x240 320 290 1550 1100 57 54 14
FM-4012-LY S5 70TS40127** 1200x220x240 400 370 1900 1500 58 55 16
FM-4015-LY S5 70TS40157** 1500x220x240 500 470 2300 1900 61 58 20.5
FM-4018-LY S5 70TS40187** 1800x220x240 620 590 3255 2855 63 61 24
FM-4020-LY S5 70TS40207** 2000x220x240 620 590 3255 2855 64 62 27

We provide precision air conditioning systems for data centers and telecommunications. As a leading supplier of energy efficient air conditioning technology, when it comes to the cooling of sensitive information and communications technology, the name STULZ is synonymous with quality. Modern environmental systems from Stulz ensure that data centers and mobile phone stations continue to perform reliably – 24/7, 365 days a year.

For protection of sensitive technology, an ideal climate for people and responsible attitude to the environment, STULZ is the natural choice.

temporary-cooling-solutions