PowerCOOL
                                            
38PK/FB4P
                                    
                            Ducted Split-System
Puron® (R-410A) Refrigerant
1.5 to 5.0 nominal tons
The 38P series energy efficient split condensing units incorporate innovative technology to provide reliable cooling performance. Units are pre-wired and pre-charged with Puron® R-410A refrigerant, and tested at the factory. These units can be placed on the side of a building or on a roof without roof curbs. Each unit is designed to occupy a minimal space with piping and drain connections readily accessible
FB4P direct expansion multi-poise fan coil units are available with a nominal cooling capacity range from 1.5 to 5.0 tons. Each unit is designed to occupy a minimum space and require no complex system controls. Piping, drain, and wiring connections are readily accessible and mounting holes and slots are pre-drilled to save installation time and field labor expenses. They are compact and ready to fit anywhere needed including the basement, crawlspace, attic, utility room, or closet.
 
   
38PK Features
- Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run.
- Designed especially for high ambient environments.
- EER (Energy Efficiency Ratio) up to 12.10 .
- The small footprint coupled with the horizontal airflow design means that the 38P Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck.
- Wide range of sizes: The 38P Series is available in 6 nominal sizes from 1.5 ton to 5.0 ton to meet the needs of residential and light commercial application.
- Application versatility: The unit can be combined with a wide variety of evaporator coils and blower packages to provide quiet, dependable comfort. Unit can be installed on a roof or at ground level.
- Easy access for service and maintenance: A single panel provides immediate access to the isolated compressor and control compartment, allowing a service technician access to check unit operation without losing condenser airflow. Coils can be cleaned quickly from the outside.
- Secure operation: If security is an issue, outdoor and indoor units are connected only by refrigerant piping and wiring to prevent intruders from crawling through ductwork. The 38P Series units can be installed 8 in. away from outside walls, protecting coils from vandals and severe weather.
- Fast installation:Carrier’s compact systems take a few hours with only wire and piping needed to be installed. The fast and easy installation ensures minimal disruption to customers in the home or workplace. This Carrier advantage is especially beneficial in retrofit situations.
- External service valves: Service valves are brass, front seating type. The 38P Series has flare connections, sweat adapter kit is provided for 7/8” tube size. Valves are externally located so refrigerant tube connections can be made quickly and easily. Each valve has a service port for ease of checking operating refrigerant pressures.
- Built-in reliability:Carrier split system outdoor units are designed to provide years of trouble-free operation. The 38P Series condensing units are the only dedicated commercial units with all safety features standard to ensure high performance and lasting reliability under the most demanding situations. High-pressure and low-pressure safety switches are standard.
FB4 Features
- 6 sizes from 1.5 to 5.0 ton cooling capacity
- High static up to 0.6 water (150Pa) for all sizes
- Efficient lanced sine-wave aluminum fins
- High-impact thermal plastic condensate pan
- Primary and secondary drain connection with brass inserts
- Multipoise design for maximum versatility
- Field installation heater packages
- Solid state interlock control board with built-in fuse
- Sweat type connection
- Multiple electric entries
- Inspection plate to facilitate cleaning the coil
- 3-speed motors for both sizes, in field selection
- Polyester powder painted steel cabinet to withstand harsh Middle Eastern climatic conditions
- 40VA, 208/230V transformer
- Permanent filter with aluminum frame 1 inch, flame retardant polyester fibers
38PK Field-Installed Accessories
- Air deflector
FB4 Field-Installed Accessories
- Electric heater
- UV-C ready
Product Catalog
38PK Features
- Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run.
- Designed especially for high ambient environments.
- EER (Energy Efficiency Ratio) up to 12.10 .
- The small footprint coupled with the horizontal airflow design means that the 38P Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck.
- Wide range of sizes: The 38P Series is available in 6 nominal sizes from 1.5 ton to 5.0 ton to meet the needs of residential and light commercial application.
- Application versatility: The unit can be combined with a wide variety of evaporator coils and blower packages to provide quiet, dependable comfort. Unit can be installed on a roof or at ground level.
- Easy access for service and maintenance: A single panel provides immediate access to the isolated compressor and control compartment, allowing a service technician access to check unit operation without losing condenser airflow. Coils can be cleaned quickly from the outside.
- Secure operation: If security is an issue, outdoor and indoor units are connected only by refrigerant piping and wiring to prevent intruders from crawling through ductwork. The 38P Series units can be installed 8 in. away from outside walls, protecting coils from vandals and severe weather.
- Fast installation:Carrier’s compact systems take a few hours with only wire and piping needed to be installed. The fast and easy installation ensures minimal disruption to customers in the home or workplace. This Carrier advantage is especially beneficial in retrofit situations.
- External service valves: Service valves are brass, front seating type. The 38P Series has flare connections, sweat adapter kit is provided for 7/8” tube size. Valves are externally located so refrigerant tube connections can be made quickly and easily. Each valve has a service port for ease of checking operating refrigerant pressures.
- Built-in reliability:Carrier split system outdoor units are designed to provide years of trouble-free operation. The 38P Series condensing units are the only dedicated commercial units with all safety features standard to ensure high performance and lasting reliability under the most demanding situations. High-pressure and low-pressure safety switches are standard.
FB4 Features
- 6 sizes from 1.5 to 5.0 ton cooling capacity
- High static up to 0.6 water (150Pa) for all sizes
- Efficient lanced sine-wave aluminum fins
- High-impact thermal plastic condensate pan
- Primary and secondary drain connection with brass inserts
- Multipoise design for maximum versatility
- Field installation heater packages
- Solid state interlock control board with built-in fuse
- Sweat type connection
- Multiple electric entries
- Inspection plate to facilitate cleaning the coil
- 3-speed motors for both sizes, in field selection
- Polyester powder painted steel cabinet to withstand harsh Middle Eastern climatic conditions
- 40VA, 208/230V transformer
- Permanent filter with aluminum frame 1 inch, flame retardant polyester fibers
38PK Field-Installed Accessories
- Air deflector
FB4 Field-Installed Accessories
- Electric heater
- UV-C ready
 
                                 
                                 
                                 
                                 
                                                     
                                                     
                                                     
                                     
                                                     
                                                     
                                                    