Skip to main content
large-offshore-oil-rig

Condensing units

We set the gold standard. Well, technically, it’s copper.

At sea, durability and longevity of equipment is key. Carrier offers a wide variety of coil options to protect your investment against corrosion. Options like copper fins, with or without additional protective coating. Or our E-Coated Novation® condenser coils. This, along with cabinet options, such as epoxy topcoats or SS316 construction. The result is a condensing unit capable of standing up to the toughest conditions. And, we can build units to optionally meet ATEX, IECex, or NEC hazardous location requirements.

Filters
Cooling Type
Max Capacity (kW)
Refrigerants

No Results Found

carrier-38ap025-condensing-unit

Cooling Type: Air-Cooled

Max Capacity (kW): 450

Refrigerants: R-410A

Gemini™ 38AP https://www.carrier.com/commercial/en/ae/products/marine/condensing-units/38ap/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560798706/carrier/commercial-hvac-middle-east/products/condensing-units/carrier-38ap025-condensing-unit.jpg
carrier-38au06-condensing-unit

Cooling Type: Air-Cooled

Max Capacity (kW): 70

Refrigerants: R-410A

Gemini™ 38AU https://www.carrier.com/commercial/en/ae/products/marine/condensing-units/38au/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560798706/carrier/commercial-hvac-middle-east/products/condensing-units/carrier-38au06-condensing-unit.jpg
carrier-90y-condensing-unit

Cooling Type: Water-Cooled

Max Capacity (kW): 300

Refrigerants: R-134a, R-404A, R-407C, R-410A

Sea Horse 90Y https://www.carrier.com/commercial/en/ae/products/marine/condensing-units/90y/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560798705/carrier/commercial-hvac-middle-east/products/condensing-units/carrier-90y-condensing-unit.jpg
carrier-38au06-condensing-unit

Cooling Type: Air-Cooled

Max Capacity (kW): 70

Refrigerants: R-410A

POWERCool 38AUM https://www.carrier.com/commercial/en/ae/products/marine/condensing-units/38aum/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560798706/carrier/commercial-hvac-middle-east/products/condensing-units/carrier-38au06-condensing-unit.jpg