Skip to main content

AquaForce®
30XA 252 - 1702

Air-Cooled Screw Chillers

The 30XA Aquaforce liquid chillers are the premium solution for industrial and commercial applications where installers, consultants and building owners require optimal performances and maximum quality.

The units are designed to operate up to 55 °C outside air temperature.
The Aquaforce liquid chillers are designed to meet current and future requirements in terms of energy efficiency and operating sound levels. They use the best technologies available today:

Nominal cooling capacity 267-1682 kW

Performance Features

  • Standardized Eurovent values in accordance with EN 14511-3:2013: EER up to 3.3 and ESEER up to 4.2.
  • Eurovent energy efficiency class A and B (unit with high-efficiency option 119)
  • ASHRAE 90.1 compliant / AHRI certified
  • Environment friendly refrigerant R-134a
  • Operation from -20 F to 125°F ambient conditions
  • Integrated hydronic module option with pump (single or dual, without and with VFD) & expansion tank (plug & play) and increased system reliability (upto 30XA0502)
  • Heat reclaim (option 50) available till 960kw (upto 30XA1002)
  • High-efficiency screw compressors
  • Standard uncoated or optional e-coated Novation® microchannel heat exchanger (MCHX) condenser coils
  • Touch Pilot™ display with color touch screen with trending capability and web-based connection
  • Low-noise 4th generation Flying Bird fans, made of a composite material (Carrier patent) are now even quieter and do not generate intrusive low-frequency noise

Product Features

  • All high efficiency Aluminium alloy MCHE condensers with increased corrosion resistance is approximately 10% more efficient than a traditional coil and allows a 30% reduction in the amount of refrigerant used in the chiller. The low thickness of the MCHE reduces air pressure losses by 50% and makes it susceptible to very little fouling (e.g. by sand).
  • New twin-rotor screw compressor equipped with a high-efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity to the load.
  • Integrated hydronic module option with pump & expansion tank upto 500 kW cooling capacity (upto 30XA0502)
  • Flooded shell-and-tube evaporator to increase the heat exchange efficiency.
  • An intuitive and user-friendly, coloured, 5'' interface
  • Heavy-gauge galvanized steel frame
  • Low ambient head pressure control
  • Coil corrosion coatings available on all coil types
  • High short circuit current rating
  • EXV (Electronic expansion valve)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves
  • Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning
  • Unit-mounted, non-fused disconnect
  • Remote service port for easier machine diagnostics
  • Service contract available

Installation Features

  • Factory charged with R-134a refrigerant
  • Structurally robust base

Standard Warranty

  • One year from start-up or 18 months from shipment limited warranty

Factory-Installed Options

  • Anti-corrosion coating
  • Heat Recovery Condenser
  • Security grilles
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • Security grilles and Hail guards/Privacy screen choices
  • GFI (ground fault interrupter) convenience outlet
  • Single or dual-point electrical connections available
  • Control transformer
  • Circuit setter provided with optional pump package
  • Touch Pilot control, 7" user interface
  • Dual relief valves installed w/ 3-way valve

Field-Installed Options

  • Heresite Coating on Condenser Coils
  • LON translator control
  • BACnet translator control

Performance Features

  • Standardized Eurovent values in accordance with EN 14511-3:2013: EER up to 3.3 and ESEER up to 4.2.
  • Eurovent energy efficiency class A and B (unit with high-efficiency option 119)
  • ASHRAE 90.1 compliant / AHRI certified
  • Environment friendly refrigerant R-134a
  • Operation from -20 F to 125°F ambient conditions
  • Integrated hydronic module option with pump (single or dual, without and with VFD) & expansion tank (plug & play) and increased system reliability (upto 30XA0502)
  • Heat reclaim (option 50) available till 960kw (upto 30XA1002)
  • High-efficiency screw compressors
  • Standard uncoated or optional e-coated Novation® microchannel heat exchanger (MCHX) condenser coils
  • Touch Pilot™ display with color touch screen with trending capability and web-based connection
  • Low-noise 4th generation Flying Bird fans, made of a composite material (Carrier patent) are now even quieter and do not generate intrusive low-frequency noise

Product Features

  • All high efficiency Aluminium alloy MCHE condensers with increased corrosion resistance is approximately 10% more efficient than a traditional coil and allows a 30% reduction in the amount of refrigerant used in the chiller. The low thickness of the MCHE reduces air pressure losses by 50% and makes it susceptible to very little fouling (e.g. by sand).
  • New twin-rotor screw compressor equipped with a high-efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity to the load.
  • Integrated hydronic module option with pump & expansion tank upto 500 kW cooling capacity (upto 30XA0502)
  • Flooded shell-and-tube evaporator to increase the heat exchange efficiency.
  • An intuitive and user-friendly, coloured, 5'' interface
  • Heavy-gauge galvanized steel frame
  • Low ambient head pressure control
  • Coil corrosion coatings available on all coil types
  • High short circuit current rating
  • EXV (Electronic expansion valve)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves
  • Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning
  • Unit-mounted, non-fused disconnect
  • Remote service port for easier machine diagnostics
  • Service contract available

Installation Features

  • Factory charged with R-134a refrigerant
  • Structurally robust base

Standard Warranty

  • One year from start-up or 18 months from shipment limited warranty

Factory-Installed Options

  • Anti-corrosion coating
  • Heat Recovery Condenser
  • Security grilles
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • Security grilles and Hail guards/Privacy screen choices
  • GFI (ground fault interrupter) convenience outlet
  • Single or dual-point electrical connections available
  • Control transformer
  • Circuit setter provided with optional pump package
  • Touch Pilot control, 7" user interface
  • Dual relief valves installed w/ 3-way valve

Field-Installed Options

  • Heresite Coating on Condenser Coils
  • LON translator control
  • BACnet translator control