Skip to main content

AquaSnap®
30RB 602-802

Air-Cooled Scroll Chillers with Integrated Hydronic Module

The 30RB 502-802 Aquasnap liquid chiller range features the latest technological innovations:
Nominal cooling capacity 30RB: 607-774 Kw


The Aquasnap can be equipped with an integrated hydronic module, limiting the installation to straight-forward operations like connection of the power supply and the chilled water supply and return piping.

Performance Features

  • Ozone-friendly R410A refrigerant, Chlorine-free, ODP=0
  • Eurovent energy efficiency class (in accordance with EN14511-3:2011) C to D
  • Auto-adaptive microprocessor control
  • Increased energy efficiency at part load
  • Patented defrost control algorithm reduced the defrost cycle duration by an average of 50%
  • Low noise scroll compressors with low vibration levels
  • Low-noise latest-generation Flying Bird IV fans, made of a composite material (Carrier patent) are quieter and do not generate intrusive low-frequency noise

Product Features

  • High-efficiency scroll compressors
  • Exceptional endurance tests ensure superior reliability to minimize chiller down-time
  • Heavy-gage galvanized steel frame
  • Plate heat exchanger
  • Leak-tight refrigerant circuit
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • EXV (Electronic expansion valve
  • Auto-adaptive microprocessor control
  • Aluminium micro-channel heat exchangers (MCHE)
  • Acoustic Compressor enclosure, reducing radiated noise emission (option)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (option)
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors
  • Service contract available

Installation Features

  • Factory charged with R-410A
  • All-in-one package (integrated hydronic Module)
  • Structurally robust base
  • Standard unit with hydronic module including all necessary hydronic components
  • Circuit setter provided with optional pump package (factory-installed option)
  • Simplified electrical connections
  • Systematic factory operation test before shipment

Standard Warranty

  • One year from start-up or 18 months from shipment

Factory-Installed Options

  • Anti-corrosion coating
  • Low noise enclosure
  • Low ambient operation
  • Built-in hydronic module
  • Security grilles
  • Compressor suction service valves
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • Total/Partial Heat Reclaim
  • Direct Expansion Free Cooling

Field-Installed Options

  • Heresite Coating on Condenser Coils
  • LON translator control
  • BACnet translator control

Performance Features

  • Ozone-friendly R410A refrigerant, Chlorine-free, ODP=0
  • Eurovent energy efficiency class (in accordance with EN14511-3:2011) C to D
  • Auto-adaptive microprocessor control
  • Increased energy efficiency at part load
  • Patented defrost control algorithm reduced the defrost cycle duration by an average of 50%
  • Low noise scroll compressors with low vibration levels
  • Low-noise latest-generation Flying Bird IV fans, made of a composite material (Carrier patent) are quieter and do not generate intrusive low-frequency noise

Product Features

  • High-efficiency scroll compressors
  • Exceptional endurance tests ensure superior reliability to minimize chiller down-time
  • Heavy-gage galvanized steel frame
  • Plate heat exchanger
  • Leak-tight refrigerant circuit
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • EXV (Electronic expansion valve
  • Auto-adaptive microprocessor control
  • Aluminium micro-channel heat exchangers (MCHE)
  • Acoustic Compressor enclosure, reducing radiated noise emission (option)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (option)
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors
  • Service contract available

Installation Features

  • Factory charged with R-410A
  • All-in-one package (integrated hydronic Module)
  • Structurally robust base
  • Standard unit with hydronic module including all necessary hydronic components
  • Circuit setter provided with optional pump package (factory-installed option)
  • Simplified electrical connections
  • Systematic factory operation test before shipment

Standard Warranty

  • One year from start-up or 18 months from shipment

Factory-Installed Options

  • Anti-corrosion coating
  • Low noise enclosure
  • Low ambient operation
  • Built-in hydronic module
  • Security grilles
  • Compressor suction service valves
  • Redundant pump available with hydronic pump package (sizes 060-190)
  • Total/Partial Heat Reclaim
  • Direct Expansion Free Cooling

Field-Installed Options

  • Heresite Coating on Condenser Coils
  • LON translator control
  • BACnet translator control