• infinity heat pump units 25HNB9
  • Heat Pump_25HNB9_25HNB6-328
  • seer-19 HSPF 10 cools heats hybridheat estar puron

    Infinity series products represent the pinnacle of our communicating technology. In a heat pump, this advanced system enables some of the best comfort features and energy saving advancements.

    With the Infinity 19 heat pump you can enjoy two-stage compressor comfort, exceptional cooling and heating efficiency and, when paired appropriately with the Infinity control, greater energy savings and convenient system management features.

    Should you choose to add an Infinity furnace with variable-speed blower motor you can have an energy-smart, Hybrid Heat® system with exceptional year round comfort and savings.

  • seer-19 HSPF 10 cools heats hybridheat estar puron

    STANDARD FEATURES

    • Up to 19 SEER cooling efficiency
    • Up to 10 HSPF heating efficiency
    • Sound: as low as 65 decibels1
    • Superior humidity and temperature control
    • Two-stage compressor operation for excellent comfort and quiet
    • Compressor sound blanket and Silencer System II design
    • Filter drier system protection from moisture and contaminants
    • Ideal Defrost heating operation with Infinity control
    • WeatherArmor Ultra protection
    • Non-ozone depleting Puron® refrigerant
    • 10-year parts limited warranty2

    OPTIONAL FEATURES

    • Optional labor warranty available3

    1 Quietest size within each model group during most common cooling operating condition.

    2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

    3 Ask your Carrier® dealer for details.

  • seer-19 HSPF 10 cools heats hybridheat estar puron

    EFFICIENCY

    • Up to 19 SEER
    • Up to 14 EER
    • Up to 10 HSPF
    • All sizes meet ENERGY STAR ® qualifications1

    PERFORMANCE

    • Compressor enhanced summer dehumidification when managed by the Infinity control
    • Excellent cold weather performance
    • Hybrid Heat® system compatible when paired with select thermostats
    • Sound: as low as 65 decibels2

    TECHNOLOGY

    • Two-stage scroll compressor
    • System protecting high pressure and loss of charge switches
    • Sound reduction: compressor sound blanket, Silencer System II design and forward swept fan blades
    • Filter drier
    • Infinity level advanced diagnostic intelligence
    • Recommended control: Infinity control

    CAPACITIES

    • 2-5 ton

    REQUIREMENTS

    • 208-230 V

    AESTHETICS

    • Heavy-gauge, galvanized steel construction
    • Baked-on, durable powder coat paint
    • Steel, louvered coil guard

    1 Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit www.energystar.gov..

    2 Quietest size within each model group during most common operating condition.

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • seer-19 HSPF 10 cools heats hybridheat estar puron

    Brochure

    Owner's Manual

    Warranty

Infinity® 19 Heat Pump 25HNB9

EFFICIENT COOLING AND HEATING SYSTEM BACKED BY THE COMFORT OF INFINITY

  • ENERGY STAR® qualified in all sizes
  • Superior summer dehumidification when managed by the Infinity control
  • Two-stage compressor
  • Cooling EfficiencyUp to 19 SEER

  • Heating EfficiencyUp to 10 HSPF

  • Comfort FeaturesBest