• default
  • The Infinity control is the key to unlocking your comfort potential. It's also the brains behind a Greenspeed intelligence system.

    As part of a complete Infinity, communicating system, this one control can manage temperatures, humidity, ventilation, airflow, indoor air quality and up to eight zones. If your system includes a heat pump and a furnace, its advanced features can orchestrate Hybrid Heat® system performance.

    Features that fit your lifestyle like filter replacement reminders and system diagnostics make it one of our most user-friendly controls.

  • STANDARD FEATURES

    • Intuitive, on-screen prompts
    • Ideal Humidity® management capable for exacting comfort
    • Hybrid Heat® system management capable
    • Intelligent, heating- and cooling-comfort staging capable
    • Auto changeover between heating and cooling
    • Monitors indoor air quality products
    • ComfortFanTM technology capable with four levels of "constant ON" fan speeds
    • Ventilation management capable
    • Measures, displays and manages airflow to each zone and adjusts for quiet comfort
    • Day-at-a-glance 7-day, up to 4 periods per day programming
    • Vacation hold programming
    • Up to 8-zone capability
    • Choice of TrueSenseTM dirty filter detection or timed filter replacement reminders
    • System maintenance reminders
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Home automation compatible with system access module (SAM)
    • Application of up to 8 smart sensors for zoning. Requires zoning panel (supplied separately).
    • Application of remote sensor to feed information to the main control from a different location

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

  • EFFICIENCY

    • Hybrid Heat® system management capable
    • Utility curtailment compatible

    PERFORMANCE

    • Manages up to 8 zones
    • Precise temperature management with intelligent system staging1
    • Load matching performance with Greenspeed intelligence system for greatest comfort and efficiency
    • Ideal Humidity System ® cooling dehumidification control capable
    • Manages humidification products
    • Ventilation management capable
    • Controls system airflow
    • Permanent system settings and 9-hour clock setting retention in case of power failure

    TECHNOLOGY

    • Manages airflow to each zone
    • Self-configuration aids system setup
    • Programming capable up to 4 periods/day 7 independent days/week
    • Advanced communicating system diagnostic intelligence
    • Home automation compatible (with SAM option)

    REQUIREMENTS

    • Battery free
    • Powered by connection to major system components

    AESTHETICS

    • Large, backlit LCD display
    • White outer casing
    • Dimensions: 6.4"H x 4.2"W x 1.5"D
    COMPARE TO OTHER MODELS

    1 Requires compatible, staging capable heating and/or cooling equipment

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • Owner's Manual

    Brochure

Infinity® Zoning Control SYSTXCCUIZ01-V

DESIGNED TO MANAGE THE MOST ADVANCED CARRIER® SYSTEMS

  • Contols up to 8 zones with 7-day programming
  • Complete communicating system management including humidity, ventilation, airflow and indoor air quality
  • Hybrid Heat® system management capable
  • TypeCommunicating, 7-day programmable

  • ZoningUp to 8 zones

  • Comfort ManagementBest