Vector™ 1550
Reliable Electric Refrigeration System with a Cargo-Maximizing Thin Profile.
Features and Benefits:
- Optimized for intermodal. The Vector™ 1550 domestic intermodal refrigeration system offers a thin profile, enabling an additional row of pallets and up to 7% greater cargo capacity.
- E-Drive™ technology. A platform proven and refined for more than a decade, our hybrid design combines a diesel engine, direct-driven generator, and electric refrigeration technology to deliver the highest reliability and lowest life cycle cost in its class.
- Low cost of ownership. By eliminating most moving parts, we’ve reduced maintenance requirements, offering unprecedented reliability and uptime.
- Nationwide support network. More than 180 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
- Carrier Transicold Standard Warranty. Includes travel time and repair setup for on-site assistance.
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Evaporator Dimensions:
66.1" x 45.3" x 3.7"
(1,680 x 1,150 x 94 mm)
Body Opening:
66.9" x 46.0"
(1,700 x 1,170 mm)
Approximate Weight:
1,550 lb. (703 kg) including electric standby
Battery: 50 lb. (23 kg)
| Evaporator Return Air Temp. | High Speed Diesel or Electric Standby Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 50,000 | 14,655 |
| 0°F (-18°C) | 29,000 | 8,500 |
| -20°F (-29°C) | 18,500 | 5,425 |
Brochure
Features and Benefits:
- Optimized for intermodal. The Vector™ 1550 domestic intermodal refrigeration system offers a thin profile, enabling an additional row of pallets and up to 7% greater cargo capacity.
- E-Drive™ technology. A platform proven and refined for more than a decade, our hybrid design combines a diesel engine, direct-driven generator, and electric refrigeration technology to deliver the highest reliability and lowest life cycle cost in its class.
- Low cost of ownership. By eliminating most moving parts, we’ve reduced maintenance requirements, offering unprecedented reliability and uptime.
- Nationwide support network. More than 180 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
- Carrier Transicold Standard Warranty. Includes travel time and repair setup for on-site assistance.
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Evaporator Dimensions:
66.1" x 45.3" x 3.7"
(1,680 x 1,150 x 94 mm)
Body Opening:
66.9" x 46.0"
(1,700 x 1,170 mm)
Approximate Weight:
1,550 lb. (703 kg) including electric standby
Battery: 50 lb. (23 kg)
| Evaporator Return Air Temp. | High Speed Diesel or Electric Standby Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 50,000 | 14,655 |
| 0°F (-18°C) | 29,000 | 8,500 |
| -20°F (-29°C) | 18,500 | 5,425 |
Brochure
You May Also Like