eflash-header-2021-web  


Hales_Photo-Carrier_Supra-500x250

  

New Supra S10 Truck Unit Maximizes Refrigeration Capacity with Greater Efficiency

The Supra® S10 diesel-powered truck refrigeration unit is the new performance leader from Carrier Transicold, delivering greater refrigeration and freezing capacity for larger trucks while also offering improved efficiency and fuel economy.

“With exceptional capacity, airflow and overall performance wrapped up in a sleek new design, this innovative powerhouse is well-suited for producers and distributors of perishable and frozen products, including meat, seafood, produce, dairy and pharmaceuticals,” said Scott Parker, Product Manager – Truck Products, Carrier Transicold.

This fifth model in the Supra line completes a multi-year initiative transforming the single-temperature models with exclusive next-generation technologies.

Key features of the unit include:

  • 37,000 BTU capacity at 35 degrees Fahrenheit, making it the most powerful truck refrigeration unit in North America, surpassing its nearest competition by 6% and the Carrier Transicold model it succeeds, the Supra 960, by 16%.
  • Three engine speeds, rather than two, delivering lower RPMs for reduced noise and improved fuel economy.
  • Streamlined, weight-saving architecture that uses fewer unique components than its predecessor, reducing system weight by 24%.
  • APX™ control technology, providing intelligent performance optimization, automatic trip data recording and enhanced system diagnostics.
  • Environmental improvements, using 45% less refrigerant than the model it succeeds and giving users a choice of traditional R-404A refrigerant or the new R-452A refrigerant with nearly half the global warming potential. By reducing fuel consumption through improved efficiency, related emissions are also reduced.
  • Reduced service requirements, including an extended oil service interval of 2,000 hours and greater use of maintenance-free components.
  • Improved aesthetics with a wrap-around honeycomb grille that provides a contemporary appearance and can be easily removed for service.

The Supra S10 unit seamlessly integrates with Carrier Transicold’s eSolutions™ telematics platform, enabling capabilities such as remote monitoring and control of the refrigeration system, GPS location data, geofencing and more.

For additional details on the new S10 unit and the full range of Supra diesel-powered truck refrigeration units, visit www.CarrierSupraSeries.com.


Back to eFLASH 1/20/22 summary