N8FSA
Carrier Non-Inverter Air Conditioner
Refrigerant : R32
Cooling capacity range: 9K – 24K
Model Number
- Indoor Unit: 42KHA-FSA
- Outdoor Unit: 38KHA-FSA
![Wifi](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1620289707/carrier/commercial-hvac-asia/logos/Wifi.png)
![Gold_Fin](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1620289707/carrier/commercial-hvac-asia/logos/Gold_Fin.png)
![Follow_Me](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1620289707/carrier/commercial-hvac-asia/logos/Follow_Me.png)
![Dual_Purification](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1620289707/carrier/commercial-hvac-asia/logos/Dual_Purification.png)
- Built-in Wi-Fi Control
- - Monitor energy consumption
- - AC self health check
- - Weekly timer setting
- - Act as remote control
- Gold Fin Anti-Corrosion Condenser Coil
- - The unique anti-corrosive coating on the condenser can withstand the salty air, rain and other corrosive elements.
- - The Golden coating is denser than blue coating, with higher corrosion resistance in corrosive environment.
- Dual Purification System
- - The Dual Filters protect you from harmful particles to make you live a healthy life.
- - As the first guard, the washable High Density Filter traps dust and harmful particles from the air. With enhanced capacity, smaller dust particles are more effectively removed compared to ordinary filter.
- - As the second guard, the Cold Catalyst Filter cleanses the air by removing harmful gases and odors, like Total Volatile Organic Compounds, Formaldehyde, Hydrogen Sulphide and Ammonia. It is effective over long lifetime, an ideal solution for your home.
- Keep Cooling by Follow Me
- - With this function, the room temperature built in remote controller is activated and replaces the one in indoor unit. Then the air conditioner will regulate the room temperature based on the temperature around the remote controller, just like the air conditioner is following the user.
- - Pressing the “Follow Me” button on remote controller to active this function. Then the remote controller will send PCB the signal every three minutes. If the PCB doesn’t receive the signal for 7 minutes or pressing “Follow me” button again, the follow me function will terminate.
- Built-in Wi-Fi Control
- - Monitor energy consumption
- - AC self health check
- - Weekly timer setting
- - Act as remote control
- Gold Fin Anti-Corrosion Condenser Coil
- - The unique anti-corrosive coating on the condenser can withstand the salty air, rain and other corrosive elements.
- - The Golden coating is denser than blue coating, with higher corrosion resistance in corrosive environment.
- Dual Purification System
- - The Dual Filters protect you from harmful particles to make you live a healthy life.
- - As the first guard, the washable High Density Filter traps dust and harmful particles from the air. With enhanced capacity, smaller dust particles are more effectively removed compared to ordinary filter.
- - As the second guard, the Cold Catalyst Filter cleanses the air by removing harmful gases and odors, like Total Volatile Organic Compounds, Formaldehyde, Hydrogen Sulphide and Ammonia. It is effective over long lifetime, an ideal solution for your home.
- Keep Cooling by Follow Me
- - With this function, the room temperature built in remote controller is activated and replaces the one in indoor unit. Then the air conditioner will regulate the room temperature based on the temperature around the remote controller, just like the air conditioner is following the user.
- - Pressing the “Follow Me” button on remote controller to active this function. Then the remote controller will send PCB the signal every three minutes. If the PCB doesn’t receive the signal for 7 minutes or pressing “Follow me” button again, the follow me function will terminate.