Skip to main content

50UC/48UC

New Next Generation Packaged Rooftop Units (NXG)

50/48 UC-(V)/UP-(V) 025-090
50UC-(V): Cooling only unit with optional electric or hot water heating
50UP-(V): Heat pump unit with optional electric or hot water heating
48UC-(V): Cooling only unit with optional condensing gas burner heating
48UP-(V): Heat pump unit with optional condensing gas burner heating

Medium rooftop (MRT) and large rooftop (LRT) ranges (50/48 UA/UH 045-205) cooling capacity from 44 to 197 kW and heating capacity from 44 to 207 kW will be continued to sell without any phased out plan. NXG Phase II from 90 to 155 kW will be launched on Q4, 2018. NXG Phase III from 155 to 215 kW will be launched on Q2, 2019.

Key Features

  • High ambient operation
  • Four way air distribution system
  • Three speed air control system
  • Drip free condenser up to 70% humidity
  • Low noise level
  • Easy panel cleaning

Key Features

  • High ambient operation
  • Four way air distribution system
  • Three speed air control system
  • Drip free condenser up to 70% humidity
  • Low noise level
  • Easy panel cleaning