Skip to main content

40RMS

Air Handler

1,800 to 15,000 nominal cfm

The 40RMS series comes standard with double skin units for better indoor air quality (IAQ) and has a multi-position design that allows for vertical or horizontal installation. Powerful fan systems allow for easy adaptation to existing duct work.

  • Vertical or horizontal installation
  • Standard double skin units
  • Polyester powder painted zinc coated steel panels
  • High-static design
  • 1" Washable filters having frontal access to remove them
  • Powerful belt-driven forward curved centrifugal fans
  • Cabinet panels fully insulated with 1/2 in. (12.7-mm) fire-retardant material.
  • PVC condensate drain pans for both vertical and horizontal applications
  • Chilled water coils shall be rated for an operating pressure of not less than 300 psig (2069 kPag).
  • Single point electrical power connection for fan motor
  • An alternate motor and/or medium-or high-static drive available to meet the airflow requirements
  • Unit voltage options:
    • 230-3-60
    • 380-3-60
    • 460-3-60
  • Electric heater
  • Return grill
  • Discharge plenum
  • UVC kit
  • Vertical or horizontal installation
  • Standard double skin units
  • Polyester powder painted zinc coated steel panels
  • High-static design
  • 1" Washable filters having frontal access to remove them
  • Powerful belt-driven forward curved centrifugal fans
  • Cabinet panels fully insulated with 1/2 in. (12.7-mm) fire-retardant material.
  • PVC condensate drain pans for both vertical and horizontal applications
  • Chilled water coils shall be rated for an operating pressure of not less than 300 psig (2069 kPag).
  • Single point electrical power connection for fan motor
  • An alternate motor and/or medium-or high-static drive available to meet the airflow requirements
  • Unit voltage options:
    • 230-3-60
    • 380-3-60
    • 460-3-60
  • Electric heater
  • Return grill
  • Discharge plenum
  • UVC kit