DF Series
MDDF-16/MDDF-20
Capacity (30°C/ 80% RH) (L/DAY): 16 – 20
Application Area (M2): 16 – 30
Substantial Loading Quantity
- Up to 1750 units per 40HQ.
Low-noise Design
- Minimize noise and maximize comfort by optimizing the refrigeration and air duct system. The noise is as low as 43dB.
DF series comes with two models with different capacity to suit different needs:
- MDDF-16: 16 (30°C/ 80% RH) (L/DAY); 16 - 24 (M2)
- MDDF-20: 20 (30°C/ 80% RH) (L/DAY); 20 – 30 (M2)