11TR
Packaged System
With R-22 Refrigerant
Cooling capacity: 39 kW
Used for commercial buildings and offices where cooling load is high
Performance Features
- Scroll compressors with high volumetric efficiency and low friction losses are used.
- Multi-circuit operation allows part load operation.
Reliability Features
- In-built MCB, Voltage Scanners provides electrical protection and ensures reliability.
- Multi circuits allow automatic back-up in case of one compressor failure.
Maintenance Features
- Fault Indication by error codes - LP, HP, Room temperature Sensor fault.
System Components
| Model | Type |
| CPI132D3A | Indoor Unit |
| CP066D3A | Outdoor Unit |
Performance Features
- Scroll compressors with high volumetric efficiency and low friction losses are used.
- Multi-circuit operation allows part load operation.
Reliability Features
- In-built MCB, Voltage Scanners provides electrical protection and ensures reliability.
- Multi circuits allow automatic back-up in case of one compressor failure.
Maintenance Features
- Fault Indication by error codes - LP, HP, Room temperature Sensor fault.
System Components
| Model | Type |
| CPI132D3A | Indoor Unit |
| CP066D3A | Outdoor Unit |