X Power Cooling Only
A Variable Refrigerant Flow Air conditioner, equipped with DC Inverter Compressors and DC Fan motor which make the system very efficient at full load as well as part load.
It is capable of connecting as many as 64 Indoor Units to a single system. The users can choose from a variety of available Indoor Units as per their requirement. The options include Hi wall, cassette, ducted units types which are available across a large range of capacities. It is also possible to connect Air Handling Units of up to 80 HP capacity.
The system has a backup available in a multi-unit system. A backup along with a 4 Stage Oil Control Technology ensures high system reliability.
The unit has a wide ambient operating range, -5 to 55OC for Cooling. Provide excellent installation flexibility with an allowable piping length of up to 1000 meters and Indoor to Outdoor elevation up to 110m.
- High full load and Part load efficiency: up to 4.33 full load efficiency
- Wide Ambient operation range: -5 to 55OC (Cooling)
- Night Silent Mode Operation: Reduce Noise Level when required
- Large System: Single ODU up to 32 HP which can be combine further for getting system capacity of 96 HP
- Wide Range of Indoor Units: up to 64 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length and elevation of 110m
- Refrigerant Cooled PCB for more reliable operation
- Real-time Refrigerant Amount Monitoring
- Multi-mode operation selection availability
- Automatic refrigerant charge option
- Auto dust cleaning option for ODU
- Power Pre-protection: Protect the system electrical component in case of any electrical miswiring
- High full load and Part load efficiency: up to 4.33 full load efficiency
- Wide Ambient operation range: -5 to 55OC (Cooling)
- Night Silent Mode Operation: Reduce Noise Level when required
- Large System: Single ODU up to 32 HP which can be combine further for getting system capacity of 96 HP
- Wide Range of Indoor Units: up to 64 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length and elevation of 110m
- Refrigerant Cooled PCB for more reliable operation
- Real-time Refrigerant Amount Monitoring
- Multi-mode operation selection availability
- Automatic refrigerant charge option
- Auto dust cleaning option for ODU
- Power Pre-protection: Protect the system electrical component in case of any electrical miswiring