Supra® S9

Meet the sequel to one of the most trusted names in truck refrigeration units. The new Supra® unit is redesigned and revamped for greater performance and greater control.


Carrier Supra S9 logo

The Supra® S9 Unit. Explore a unit engineered for the reliable transport of perishable and frozen food in large-sized trucks. The Supra® S9 unit builds on a legacy 20 years in the making with innovative new design, superior capacity, and performance you can count on.

Proven Reliability. The Supra® S9 unit provides higher capacity, faster pulldown and a smarter, high efficiency platform that ensures dependability and peace of mind.

Intelligent Operation. APX™ Control System combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.

Quality Engineering. By streamlining the design and using fewer mechanical components, we’ve extended the service interval to 2,000 hours, increased the overall lifespan and greatly reduced total operating costs.

Expert Service and Support. With 180 dealer locations across North America and 24/7 service access, help is never out of reach.

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-59: 908 lb (413 kg) without standby
TDS-59: 1,015 lb (460 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,100 rpm diesel/ 60 Hz electric standby

Evaporator Airflow
Applied system performance:
1,500 cfm (2,548 m3/hr)

Evaporator
Return Air Temp.
Diesel Operation Standby Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 24,000 7,034 23,500 6,887
0°F (-18°C) 18,500 5,422 17,500 5,129
-20°F (-29°C) 11,500 3,370 10,000 2,931

The Supra® S9 Unit. Explore a unit engineered for the reliable transport of perishable and frozen food in large-sized trucks. The Supra® S9 unit builds on a legacy 20 years in the making with innovative new design, superior capacity, and performance you can count on.

Proven Reliability. The Supra® S9 unit provides higher capacity, faster pulldown and a smarter, high efficiency platform that ensures dependability and peace of mind.

Intelligent Operation. APX™ Control System combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.

Quality Engineering. By streamlining the design and using fewer mechanical components, we’ve extended the service interval to 2,000 hours, increased the overall lifespan and greatly reduced total operating costs.

Expert Service and Support. With 180 dealer locations across North America and 24/7 service access, help is never out of reach.

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-59: 908 lb (413 kg) without standby
TDS-59: 1,015 lb (460 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,100 rpm diesel/ 60 Hz electric standby

Evaporator Airflow
Applied system performance:
1,500 cfm (2,548 m3/hr)

Evaporator
Return Air Temp.
Diesel Operation Standby Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 24,000 7,034 23,500 6,887
0°F (-18°C) 18,500 5,422 17,500 5,129
-20°F (-29°C) 11,500 3,370 10,000 2,931
You May Also Like
Supra Series – The Next Generation of Truck Refrigeration Units
Supra Series: Meet the whole lineup of truck refrigeration units

Dealership Locator

Installation Instructions