Round Damper with VVT® Zone Controller OPNDR

Round Damper with VVT® Zone Controller

Technical Specifications

Features

Integral supply air temperature sensor

Demand control ventilation (DCV) sensor input point

Counterclockwise and clockwise damper rotation

Configurable minimum and maximum open damper positions

Optional 0-10V DC output for linking actuators

Specifications

PhysicalDuct Housing: 24 Ga
Damper Blade: 20 Ga
Operating PerformanceTorque Rating: 35 in. lb.
Degree of Rotation: 30 - 90 degrees
Pressure Rating: 1 in. wg static pressure

Documents

Brochure

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

VVT Zoning System Brochure Low Resolution 1/21

Product Data

i-Vu Open Round Zone Damper with Integrated Controller Product Data Sheet

Need assistance? Ask Carrier.

Get in touch