Safety and Security

Protect Your Investment

Universal Remote Evaporator Guard

  • Universal design for installation on both full and half-width evaporators
  • Compatible with Carrier Transicold Vector™, Supra® 950 and Supra® S10 evaporators
  • Hinged and unhinged versions available for both single and dual discharge configurations
  • Sturdy, lightweight aluminum protects against loading damage without compromising air flow
  • Universal design allows for ease of maintenance of full width evaporators
  • Integrates directly with existing unit mounting studs, making installation quick and easy

Anti-theft Battery Bracket

  • Provides added security and the peace-of-mind that your investments are protected
  • Secures reefer battery within unit frame, saving on battery replacement costs associated with theft
  • Protects the reefer’s starting power source, helping to ensure load temperature safety
  • Easy to install
  • One piece, welded steel construction mates tightly with reefer unit frame
  • Coated with durable frame-matched powder paint
  • Designed to prevent contact with the battery cables

Universal Remote Evaporator Guard

  • Universal design for installation on both full and half-width evaporators
  • Compatible with Carrier Transicold Vector™, Supra® 950 and Supra® S10 evaporators
  • Hinged and unhinged versions available for both single and dual discharge configurations
  • Sturdy, lightweight aluminum protects against loading damage without compromising air flow
  • Universal design allows for ease of maintenance of full width evaporators
  • Integrates directly with existing unit mounting studs, making installation quick and easy

Anti-theft Battery Bracket

  • Provides added security and the peace-of-mind that your investments are protected
  • Secures reefer battery within unit frame, saving on battery replacement costs associated with theft
  • Protects the reefer’s starting power source, helping to ensure load temperature safety
  • Easy to install
  • One piece, welded steel construction mates tightly with reefer unit frame
  • Coated with durable frame-matched powder paint
  • Designed to prevent contact with the battery cables

You May Also Like

Air Management

Fuel Management

Power Management

Temperature Monitoring

Solar Charging System

Carrier Performance Parts Newsletter over refrigerated truck on desert road

Sign Up for Exclusive Performance Parts, Offers & Tips

Join our mailing list today and be the first to know about new products, exclusive parts promotions, and expert preventative maintenance tips to keep your equipment running smoothly.

Sign Up Today
Carrier Truck Trailer Dealer Locator Carrier Truck Trailer Dealer Locator

Entre em contato com sua concessionária local para obter mais informações

Encontre uma concessionária Carrier Transicold perto de você usando nosso Localizador de Caminhões e Reboques.

Encontre uma concessionária perto de você