Eco-Drive Power Module
Free your refrigeration from emissions while optimizing operating costs
Carrier Transicold is committed to providing refrigerated solutions that support a healthy, safe, sustainable and intelligent cold chain that delivers perishables with confidence. The Eco-Drive range is a flexible option that can be fitted to nearly all vehicle types, models, or brands, while improving overall sustainability for fleets. This engineless solution helps our customers meet the current environmental standards and regulations.
What is Eco-Drive?
The Eco-Drive is a power module that uses hydro-electric technology. The hydro-electric pump is connected to the truck’s power take-off motor to deliver electrical power to the refrigeration unit. This module maintains constant power, even when the truck is idling in heavy traffic.
Sustainability
Low emissions option (reduction of CO2, NoX and particle matter)
Low Noise
Ideal for urban distribution when coupled with PIEK certified units (under 60 dB[A])
Fuel Efficient
No engine = reduced fuel consumption
Reduced Maintenance and Improved Uptime
Emissions Compliance
Compliant with regulations on vehicle emissions – used Euro 6 engines
Smaller Design
Fits on any vehicle
Flexibility
For nearly all vehicle types, models or brands
100% Cooling Capacity
Even at low speed
Learn More about Eco-Drive
Eco-Drive Model Specifications
| Model | 25 | 30 | 35 | 40 | 45 |
| Volt | 400 / 460 Volt | ||||
| Current (max.) | 30 A | 35 A | 40 A | 50 A | 50 A |
| Output (max.) | 25 kVA | 30 kVA | 35 kVA | 40 kVA | 45 kVA |
| Frequency | 50 / 60 Hz | ||||
| Dimensions (HxWxD) | 60x50x80 cm | 60x50x80 cm | 60x50x80 cm | 70x50x80 cm | 70x50x80 cm |
| Weight (kg) | 160 | 160 | 170 | 240 | 240 |
Eco-Drive Component Diagram