Vector® HE 19 Trailer Refrigeration Units
Precision requires the best of efficiency
Vector HE 19: High efficiency for the cold chain
Engineered for the future of refrigerated transport, the Vector® HE range sets the benchmark in energy efficiency, performance, and environmental responsibility.
As a top-of-the-line temperature-controlled trailer system, Vector® HE 19 blends proven E-Drive electric technology with new features that boost performance and efficiency.
Optimized weight
805 kg only
Constant heating
up to 8,000 W
Quiet operation
sound pressure as low as 63 dB(A)
High capacity:
On engine:
0°C/30°C: 18,100 W
-20°C/30°C: 9,750 W
Sustainable solutions
At Carrier Transicold, our engineers continue to push the boundaries of innovation—delivering sustainable, cost-effective solutions that keep you ahead of evolving environmental regulations. Our latest advancements, including biofuel compatibility and next-generation refrigerant, are designed to help you lower your environmental impact while investing in longterm performance.
Biofuel
Already supporting HVO, Vector® HE 19 is now available in a version compatible with B100 biofuel.
Low GWP refrigerant
Carrier carefully selected a new low-Global Warming Potential refrigerant for units with a dedicated refrigeration design.
Optimized architecture
Enhanced thermal efficiency
In warm climates through large condenser area, powerful fans, and vertical airflow.
Designed for uptime
E-Drive reduces service interruptions, and the multi-speed engine delivers optimal efficiency.
Power source versatility
E-Drive allows Vector HE 19 to operate via Eco-Drive, battery, or grid connection.
Multi-temperature flexibility
With 12 standard configurations available—and custom setups on request.
Pharmaceutical-grade certification
Enabled by superior temperature stability and distribution.
Better temperature homogeneity
Through improved air flow, enabled by a more efficient fan and redesigned evaporator duct.
View the Vector HE 19 range
Vector HE 19
Performance Specifications
Condenser Dimensions
80.8" x 88.4" x 17.1" (1,052 x 2,246 x 435 mm)
Evaporator Dimensions
66.1" x 45.3" x 3.99" (1,680 x 1,151 x 100 mm)
Body Opening
66.9" x 46.0" (1,700 x 1,168 mm)
Approximate Weight
1,775 lb. (805 kg)
Includes electric standby
Cooling Capacity
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F (2°C) | 55,500 | 16,250 |
| 0°F (-18°C) | 35,000 | 10,250 |
| -20°F (-29°C) | 22,000 | 6,500 |
Evaporator Airflow
Applied system performance: 3,250 cfm (5,550 m3/hr)
Vector HE 19 Brochure
Vector eCool Brochure
Vector eCool Quick-Start Guide