50X Truck Refrigeration Unit
Extraordinary performance, exceptional reliability, excellent value.
Features and Benefits:
- Superior capacity and airflow for maximum product protection.
- Microprocessor controls are powerful, yet easy to operate.
- Optional electric standby configuration for efficient, quiet operation of the refrigeration unit.
Performance Specifications
Condenser Dimensions
53.8" x 20.2" x 19.6"
(1,367 x 514 x 498 mm)
Evaporator Dimensions
61.3" x 24.2" x 7.6"
(1,556 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 17,000 (4,985) | 13,000 (3,810) |
| 0°F (-18°C) | 9,000 (2,640) | 6,100 (1,790) |
| -20°F (-29°C) | 5,000 (1,465) | 3,000 ( 880) |
Features and Benefits:
- Superior capacity and airflow for maximum product protection.
- Microprocessor controls are powerful, yet easy to operate.
- Optional electric standby configuration for efficient, quiet operation of the refrigeration unit.
Performance Specifications
Condenser Dimensions
53.8" x 20.2" x 19.6"
(1,367 x 514 x 498 mm)
Evaporator Dimensions
61.3" x 24.2" x 7.6"
(1,556 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 17,000 (4,985) | 13,000 (3,810) |
| 0°F (-18°C) | 9,000 (2,640) | 6,100 (1,790) |
| -20°F (-29°C) | 5,000 (1,465) | 3,000 ( 880) |