Supra® 950MT
Multiple cargoes, multiple temperatures, multiple stops. Supra 950MT is the single unit that can deliver.
Supra 950MT is the ideal solution for multi-temperature vehicles that demand high capacity, high airflow, and fast recovery after frequent deliveries.
Features and Benefits:
- SlimLine™ evaporators offer loading configurations for optimized protection.
- Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
- Superior cooling capacity and airflow offer faster temperature recoveries when delivery routes require frequent door openings.
- Carrier Transicold's electric heat design produces instant heat and faster defrosts.
- Exclusive dual-discharge evaporator design offers complete loading flexibility.
Performance Specifications
Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)
Approximate Weight
1,150 lb (521 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation
| Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
| BTU/hr | Watts | BTU/hr | Watts | |
| 35°F ( 2°C) | 33,000 | 9,670 | 30,000 | 8,795 |
| 0°F (-18°C) | 20,500 | 6,010 | 19,500 | 5,715 |
| -20°F (-29°C) | 12,500 | 3,665 | 11,000 | 3,225 |
| Supra Remote Evaporators | |||||
| Evaporator Model | Dimensions (mm) | Weight lbs(kg) | Airflow cfm(m3/h) | ||
| H | W | D | |||
| Single Discharge | 7.9" (200) | 41.1" (1,045) | 27.6" (700) | 106 (48) | 1,200 (2,050) |
| Dual-Discharge | 7.0" (179) | 41.1 (1,045) | 34.7 (880) | 117 (53) | 1,350 (2,300) |
Features and Benefits:
- SlimLine™ evaporators offer loading configurations for optimized protection.
- Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
- Superior cooling capacity and airflow offer faster temperature recoveries when delivery routes require frequent door openings.
- Carrier Transicold's electric heat design produces instant heat and faster defrosts.
- Exclusive dual-discharge evaporator design offers complete loading flexibility.
Performance Specifications
Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)
Approximate Weight
1,150 lb (521 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation
| Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
| BTU/hr | Watts | BTU/hr | Watts | |
| 35°F ( 2°C) | 33,000 | 9,670 | 30,000 | 8,795 |
| 0°F (-18°C) | 20,500 | 6,010 | 19,500 | 5,715 |
| -20°F (-29°C) | 12,500 | 3,665 | 11,000 | 3,225 |
| Supra Remote Evaporators | |||||
| Evaporator Model | Dimensions (mm) | Weight lbs(kg) | Airflow cfm(m3/h) | ||
| H | W | D | |||
| Single Discharge | 7.9" (200) | 41.1" (1,045) | 27.6" (700) | 106 (48) | 1,200 (2,050) |
| Dual-Discharge | 7.0" (179) | 41.1 (1,045) | 34.7 (880) | 117 (53) | 1,350 (2,300) |