Carrier Supra S Series Truck Refrigeration Units

Supra® S Series Truck Refrigeration Units

Same High Standards, All New Supra Powers

It’s the latest in a long line of reliable truck refrigeration units from Carrier Transicold. You trust the name — now see for yourself how we’ve taken one of the industry’s most proven diesel truck refrigeration platforms and made it leaner, smarter and filled with powerful advantages for fleets of all sizes.

Carrier Supra Truck Refrigeration Unit, schematic illustration

Meet the Powerful and Stylish Sequel to the Diesel Truck Refrigeration Units That Have Set the Industry Standard for Decades

For more than 20 years, Carrier Transicold’s Supra® truck refrigeration units have delivered performance and reliability that’s been nothing short of heroic. Now with the Supra S Series, we’ve taken everything you love about the previous generation of Supra units and built upon it.

Proven Reliability

The Supra S Series unit provides higher capacity, faster pulldown and a smarter, high efficiency platform that ensures dependability and peace of mind.

Intelligent Operation

APX™ Control System combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.

Expert Service and Support

With dealer locations across the globe and 24/7 service access, help is never out of reach.


Learn more about Supra Truck Refrigeration Units

Contact your local dealer
Carrier Supra S Series Component Diagram

Superior Performance Built right In

The next-generation Supra S units build on our tradition of reliability by delivering superior performance with internal systems redesigned to make them lighter, quieter and more efficient.

1. Brazed Plate Heat Exchanger (BPHX)

2. Suction Modulation Valve (SMV)

3. Maintenance-Free Electric Condenser Fan

4. Serpentine Belt

5. Electronic Speed Control Engine

6. Microchannel Condenser

7. Compressor

View the Supra S Series

Supra S8


Carrier Supra S8 Truck Refrigeration Unit Carrier Supra S8 logo

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-58: 865 lb (393 kg) without standby
TDS-58: 960 lb (436 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,100 rpm diesel/ 60 Hz electric standby

Evaporator
Return Air Temp.
Diesel Operation Standby Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 22,000 6,448 20,000 5,861
0°F (-18°C) 14,000 4,103 13,000 3,810
-20°F (-29°C) 8,500 2,491 7,000 2,051

Supra S9


Carrier Supra S9 Truck Refrigeration Unit Carrier Supra S9 logo

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-59: 908 lb (413 kg) without standby
TDS-59: 1,015 lb (460 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,100 rpm diesel/ 60 Hz electric standby

Evaporator Airflow
Applied system performance:
1,500 cfm (2,548 m3/hr)

Evaporator
Return Air Temp.
Diesel Operation Standby Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 24,000 7,034 23,500 6,887
0°F (-18°C) 18,500 5,422 17,500 5,129
-20°F (-29°C) 11,500 3,370 10,000 2,931

Supra Series – The Next Generation of Truck Refrigeration Units

Carrier Supra Series Truck Refrigeration Units

Supra® Series

Same High Standards, All New Supra Powers

Meet the powerful and stylish sequel to the truck refrigeration units that have set the industry standard for decades

Learn More
Carrier Truck Trailer Dealer Locator Carrier Truck Trailer Dealer Locator

Contact Your Local Dealership for More Information

Locate a Carrier Transicold Dealer near you using our Truck, Trailer, Rail & Auxiliary Power Unit Dealership Locator.

Locate a dealer near you