Carrier Supra Truck Refrigeration Unit with logo and blue vehicle

Supra® Truck Refrigeration Units

Supra Range Performance for refrigerated Trucks

Developed for distribution environments with multiple door openings, you can rely on the high performance of the Supra range to meet the needs of your challenging operation.

Carrier Supra Truck Refrigeration Unit, schematic illustration

Solutions for all your distribution needs


Superior Performance

The Supra range achieves superior pulldown and accurate temperature control at all set points, supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

High Capacity

Extended with three high capacity models, the Supra range is available up to 12,000 Watts. Increased airflow allows for quick temperature recovery and improved air management. The use of a 7 mm condenser and smaller compressor lower fuel consumption for improved efficiency.

Robust Design

Strong composite materials and components (easy start) extend unit lifetime, reduce downtime, and optimize maintenance time with easy accessibility.

Integrating in Your Working Environment

The Supra range offers extreme flexibility to ensure you have the right unit for your operation. Model available in multi-temperature options in nosemount, undermount, silent and extreme climate versions.


Learn more about Supra Truck Refrigeration Units

Contact your local dealer

View the Supra Series

Supra 750


Carrier Supra 750 Truck Refrigeration Unit Carrier Supra 750 logo

Specifications

Temperature Type: Mono Temperature

Cooling Capacity

Diesel – High Speed 0°C/+30°C 6670 W
Diesel – High Speed -20°C/+30°C 3620 W
Diesel – Low Speed 0°C/+30°C 6040 W
Diesel – Low Speed -20°C/+30°C 3060 W
Standby – 400V/3/50 Hz 0°C/+30°C 5490 W
Standby – 400V/3/50 Hz -20°C/+30°C 2870 W

Heating Capacity

Diesel 2170 W
Standby – 400V/3/50 Hz 1210 W

Air Flow

Diesel 2248 m3/hr
400V/3/50 Hz 2248 m3/hr

ATP Compliant

M1074

Weight

429 kg

Dimensions

H x W x D 629 x 1823 x 888 mm

Box Size Recommendation

+0°C / +30°C 54 m3
+0°C / +40°C 39 m3
-20°C / +30°C 38 m3
-20°C / +40°C 31 m3

Sound Emission

Sound Power (Lwa) 97 dB
Diesel – High Speed 68.2 dB
Diesel – Low Speed 66 dB
Standby – 400V/3/50 Hz 59.7 dB

Components

Engine – Displacement 719 cc
Engine – Cylinders 3
Motor – Voltage 400V/3/50 Hz
Motor – Power 3.6 kW
Compressor – Techno Reciprocating
Compressor – Model O5K2
Controls Easycold

Refrigerant

Type R452A
Charge 5.2 kg

Supra 850


Carrier Supra 750 Truck Refrigeration Unit Carrier Supra 850 logo

Specifications

Temperature Type: Mono Temperature

Cooling Capacity

Diesel – High Speed 0°C/+30°C 8320 W
Diesel – High Speed -20°C/+30°C 4920 W
Diesel – Low Speed 0°C/+30°C 6720 W
Diesel – Low Speed -20°C/+30°C 4180 W
Standby – 400V/3/50 Hz 0°C/+30°C 7200 W
Standby – 400V/3/50 Hz -20°C/+30°C 4280 W

Heating Capacity

Diesel 3360 W
Standby – 400V/3/50 Hz 1770 W

Air Flow

Diesel 2535 m3/hr

ATP Compliant

M1022

Weight

461 kg

Dimensions

H x W x D 629 x 1823 x 888 mm

Box Size Recommendation

+0°C / +30°C 65 m3
+0°C / +40°C 46 m3
-20°C / +30°C 55 m3
-20°C / +40°C 43 m3

Sound Emission

Sound Power (Lwa) 98 dB
Diesel – High Speed 68.7 dB
Diesel – Low Speed 66.3 dB
Standby – 400V/3/50 Hz 59.7 dB

Components

Engine – Displacement 719 cc
Engine – Cylinders 3
Motor – Voltage 400V/3/50 Hz
Motor – Power 3.6 kW
Compressor – Techno Reciprocating
Compressor – Model O5K4
Controls Easycold

Refrigerant

Type R452A
Charge 6.8 kg

Supra 850 MT


Carrier Supra 850 MT Truck Refrigeration Unit

Specifications

Temperature Type: Multi-Temperature

Cooling Capacity

Nominal MTS 700 MTS 1100 MTS 1450 MTD 1100
Diesel – High Speed 0°C/+30°C 6340 W 5220 W 6580 W 7110 W 6580 W
Diesel – High Speed -20°C/+30°C 4370 W 3210 W 3330 W 3630 W 3330 W
Standby – 400V/3/50 Hz 0°C/+30°C 5110 W 5070 W 5920 W 6200 W 5920 W
Standby – 400V/3/50 Hz -20°C/+30°C 3490 W 2990 W 3330 W 3630 W 3330 W

Cooling Capacity 2 Comp.

Diesel – High Speed 0°C/+30°C 4420 W 5570 W 6020 W 5570 W
Diesel – High Speed -20°C/+30°C 2720 W 3180 W 3480 W 3180 W
Standby – 400V/3/50 Hz 0°C/+30°C 4200 W 4900 W 5140 W 4900 W
Standby – 400V/3/50 Hz -20°C/+30°C 2480 W 2760 W 3000 W 2760 W

Cooling Capacity 3 Comp.

Diesel – High Speed 0°C/+30°C 3680 W 4650 W 5020 W 4650 W
Diesel – High Speed -20°C/+30°C 2270 W 2650 W 2900 W 2650 W
Standby – 400V/3/50 Hz 0°C/+30°C 3470 W 4040 W 4240 W 4040 W
Standby – 400V/3/50 Hz -20°C/+30°C 2040 W 2280 W 2480 W 2280 W

Heating Capacity

Diesel 2990 W 3430 W 3650 W 3420 W
Standby – 400V/3/50 Hz 2930 W 3320 W 3530 W 3320 W

Air Flow

Diesel 973 m3/hr 2155 m3/hr 2389 m3/hr 2155 m3/hr

ATP Compliant

M1011 M1011 M1011 M1011 No ATP

Weight

443 kg 23 kg 34 kg 42 kg 40 kg

Dimensions

H x W x D 629 x 1823 x 888 mm 200 x 700 x 752 mm 200 x 1044 x 752 mm 200 x 1450 x 752 mm 167 x 1044 x 944 mm

Box Size Recommendation

+0°C / +30°C 19 m3 27 m3 29 m3 27 m3
+0°C / +40°C 14 m3 20 m3 22 m3 20 m3
-20°C / +30°C 16 m3 19 m3 21 m3 19 m3
-20°C / +40°C 12 m3 15 m3 17 m3 15 m3

Sound Emission

Sound Power (Lwa) 98 dB
Diesel – High Speed 68.7 dB
Diesel – Low Speed 66.3 dB
Standby – 400V/3/50 Hz 59.7 dB

Components

Engine – Displacement 719 cc
Engine – Cylinders 3
Motor – Voltage 400V/3/50 Hz
Motor – Power 3.6 kW
Compressor – Techno Reciprocrating
Compressor – Model O5K4
Controls Easycold

Refrigerant

Type R452A
Charge 6.8 kg

Supra 850 MT Mounting Configuration Options

Carrier Supra 850 MT Configuration Examples

Supra 1150


Carrier Supra 750 Truck Refrigeration Unit Carrier Supra 1150 logo

Specifications

Temperature Type: Mono Temperature

Cooling Capacity

Diesel – High Speed 0°C/+30°C 10550 W
Diesel – High Speed -20°C/+30°C 6020 W
Diesel – Low Speed 0°C/+30°C 9380 W
Diesel – Low Speed -20°C/+30°C 5270 W
Standby – 400V/3/50 Hz 0°C/+30°C 9340 W
Standby – 400V/3/50 Hz -20°C/+30°C 5180 W

Heating Capacity

Diesel 4720 W
Standby – 400V/3/50 Hz 2740 W

Air Flow

Diesel 2909 m3/hr

ATP Compliant

M974

Weight

626 kg

Dimensions

H x W x D 699 x 1995 x 971 mm

Box Size Recommendation

+0°C / +30°C 86 m3
+0°C / +40°C 61 m3
-20°C / +30°C 65 m3
-20°C / +40°C 51 m3

Sound Emission

Sound Power (Lwa) 99 dB
Diesel – High Speed 69.2 dB
Diesel – Low Speed 65.7 dB
Standby – 400V/3/50 Hz 62.2 dB

Components

Engine – Displacement 1123 cc
Engine – Cylinders 3
Motor – Voltage 400V/3/50 Hz
Motor – Power 9 kW
Compressor – Techno Reciprocating
Compressor – Model O5K4
Controls Easycold

Refrigerant

Type R452A
Charge 5.7 kg

Supra 1150 MT


Carrier Supra 1150 MT Truck Refrigeration Unit

Specifications

Temperature Type: Multi-Temperature

Cooling Capacity

Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel – High Speed 0°C/+30°C 11130 W 5860 W 8140 W 8760 W 9350 W 8140 W 9160 W 10470 W
Diesel – High Speed -20°C/+30°C 6730 W 3650 W 4590 W 5200 W 5180 W 4590 W 4730 W 5770 W
Standby – 400V/3/50 Hz 0°C/+30°C 9070 W 5660 W 7590 W 8020 W 8240 W 7590 W 8320 W 9080 W
Standby – 400V/3/50 Hz -20°C/+30°C 5770 W 3490 W 4360 W 4830 W 4790 W 4360 W 4250 W 5070 W

Cooling Capacity 2 Comp.

Diesel - High Speed 0°C/30°C 5240 W 7290 W 7850 W 8930 W 7290 W 8670 W 9370 W
Diesel - High Speed -20°C/30°C 3270 W 4100 W 4650 W 4800 W 4100 W 4470 W 5160 W
Standby – 400V/3/50 Hz 0°C/30°C 4920 W 6580 W 6960 W 7570 W 6580 W 7520 W 7890 W
Standby – 400V/3/50 Hz -20°C/30°C 3030 W 3790 W 4190 W 4290 W 3790 W 3960 W 4400 W

Cooling Capacity 3 Comp.

Diesel - High Speed 0°C/30°C 4520 W 6290 W 6770 W 7700 W 6290 W 7480 W 8080 W
Diesel - High Speed -20°C/30°C 2820 W 3540 W 4010 W 4140 W 3540 W 3860 W 4450 W
Standby – 400V/3/50 Hz 0°C/30°C 4140 W 5550 W 5860 W 6380 W 5550 W 6340 W 6640 W
Standby – 400V/3/50 Hz -20°C/30°C 2550 W 3790 W 3530 W 3610 W 3190 W 3340 W 3710 W

Heating Capacity

Diesel 4680 W 4710 W 4890 W 5200 W 4710 W 4890 W 5200 W
Standby – 400V/3/50 Hz 4270 W 4320 W 4530 W 4770 W 4320 W 4530 W 4770 W

Air Flow

Diesel 973 m3/hr 2155 m3/hr 2389 m3/hr 3453 m3/hr 2155 m3/hr 2739 m3/hr 3865 m3/hr

ATP Compliant

M989 M989 M989 M989 M989 No ATP M989 M989

Weight

576 kg 23 kg 34 kg 42 kg 60 kg 40 kg 51 kg 71 kg

Dimensions

H x W x D 629 x 1823 x 888 mm 200 x 700 x 752 mm 200 x 1044 x 752 mm 200 x 1450 x 752 mm 200 x 2150 x 752 mm 167 x 1044 x 944 mm 167 x 1450 x 944 mm 167 x 2150 x 944 mm

Box Size Recommendation

+0°C / +30°C 22 m3 32 m3 35 m3 40 m3 32 m3 37 m3 45 m3
+0°C / +40°C 15 m3 24 m3 26 m3 30 m3 24 m3 27 m3 34 m3
-20°C / +30°C 18 m3 25 m3 29 m3 31 m3 25 m3 27 m3 35 m3
-20°C / +40°C 14 m3 19 m3 22 m3 24 m3 19 m3 21 m3 27 m3

Sound Emission

Sound Power (Lwa) 99 dB
Diesel – High Speed 69.2 dB
Diesel – Low Speed 65.7 dB
Standby – 400V/3/50 Hz 62.2 dB

Components

Engine – Displacement 1105 cc
Engine – Cylinders 3
Motor – Voltage 400V/3/50 Hz
Motor – Power 9 kW
Compressor – Techno Reciprocating
Compressor – Model O5K4
Controls Easycold

Refrigerant

Type R452A
Charge 6.7 kg

Supra 1150 MT Mounting Options

Carrier Supra 1150 MT Configuration Examples

Brochures

Carrier Truck Trailer Dealer Locator Carrier Truck Trailer Dealer Locator

Contact Your Local Dealership for More Information

Locate a Carrier Transicold Dealer near you using our Truck, Trailer, Rail & Auxiliary Power Unit Dealership Locator.

Locate a dealer near you