Fixed-Speed Floor Standing Fan Coil
                                            
40QDU
                                    
                            Cooling capacity: 78,000-200,000 BTU/H
- "The latest innovation from the world leader in air conditioning, Carrier, introduces the all-new floor standing air conditioner for direct expansion systems. The floor-standing air conditioner, millennium design, inside and out, will provide you with cool comfort via a variety of control functions."
- Through our commitment to world-class efficiency, versatile scalability, and leading quality. Carrier's Air Conditioning advances leading-edge technologies to find the most forward-thinking solutions possible for your world.
- Environmentally friendly with R-410A and energy-saving
- Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wired remote control
- Auto restart function
- Comfort for Swing control and automatic vertical louver operation
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- UVC Lamp, Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Oil Separator tank / Accumulator tank (option)
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- 1-year compressor warranty
- 1-year other parts warranty
- Environmentally friendly with R-410A and energy-saving
- Motor and Fan, Optimized designed Double Inlet Centrifugal Forward Curve Blade design high efficiency. Quiet running with anti-vibration pads of motor
- Housing Construction is made from galvanized steel, with the assembly easily removable from the basic unit.
- Bluefin coil with Epoxy and Hydrophilic coating
- Easy to use Wired remote control
- Auto restart function
- Comfort for Swing control and automatic vertical louver operation
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- UVC Lamp, Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- Oil Separator tank / Accumulator tank (option)
- "Protection circuit with Phase sequence (Option) *For A/C model 3Phase 380-400V ±10% "
- 1-year compressor warranty
- 1-year other parts warranty
 
                                 
                                    