High Wall Copper Seal Inverter Air Conditioner
TVDB(Copper Seal)
Cooling capacity : 9,200 - 24,000 BTU/H
- Inverter System
- With R32 Refrigerant
- Enhanced protection with PCB Coating and Copper Coil
- Inverter technology cooler, quieter, and more energy-efficient
- Energy saving EGAT No. 5
- 5 years compressor warranty
- 1 year spare part warranty
- PM 2.5 filter
- Self-Cleaning system cleans after use, removing moisture and reducing the buildup of dirt
- Automatic operation even during power outages - continuous, uninterrupted cooling
- Use copper coil material that is resistant to corrosion in all weather conditions and easy to maintain
- PCB Coating, protective layer against corrosion and moisture on the PCB, helping prevent foreign substances that could damage the board
- Electrical circuit protection system, including current filtering and safeguards against voltage drops or surges.
- Acrylic Resin, special coating for the evaporator coil that reduces the buildup of dirt, dust, and bacteria
- Removable drain tray for effortless cleaning and superior hygiene
- Big airflow, quiet operation
- PM 2.5 filter
- Self-Cleaning system cleans after use, removing moisture and reducing the buildup of dirt
- Automatic operation even during power outages - continuous, uninterrupted cooling
- Use copper coil material that is resistant to corrosion in all weather conditions and easy to maintain
- PCB Coating, protective layer against corrosion and moisture on the PCB, helping prevent foreign substances that could damage the board
- Electrical circuit protection system, including current filtering and safeguards against voltage drops or surges.
- Acrylic Resin, special coating for the evaporator coil that reduces the buildup of dirt, dust, and bacteria
- Removable drain tray for effortless cleaning and superior hygiene
- Big airflow, quiet operation