High Wall Copper 11 Inverter Air Conditioner
42TVEA
Cooling capacity : 9,200 - 25,200 BTU/H
- With R32 Refrigerant
- Reduce the incidence of bacteria and fungi in the air
- Energy saving No. 5
- 10 years compressor warranty
- 5 years spare part warranty
- PM 2.5 filter
- Self cleaning
- Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria/li>
- Energy saving No. 5
- 10 years compressor warranty
- 5 years spare part warranty
- Auto restart even if the lights go out
- Use copper coil material durable, easy to maintain
- Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
- Big airflow, quiet operation
- PM 2.5 filter
- Self cleaning
- Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria/li>
- Energy saving No. 5
- 10 years compressor warranty
- 5 years spare part warranty
- Auto restart even if the lights go out
- Use copper coil material durable, easy to maintain
- Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
- Big airflow, quiet operation