Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

High Wall X Inverter Plus Air Conditioner
42TVAB

Cooling capacity : 9,200 - 36,000 BTU/H

  • With R32 Refrigerant
  • Application
  • Voice command
  • Energy saving No. 5 "Energy 3 stars"
  • Application
  • Voice command
  • Realtime power consumption check
  • Helps eliminate PM 2.5 and impurities in the air
  • PM 2.5 filter
  • Self cleaning
  • Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria
  • Energy saving No. 5 "Energy 3 stars"
  • 10 years compressor warranty
  • 5 years spare part warranty
  • Auto restart even if the lights go out
  • Use copper coil material durable, easy to maintain
  • Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
  • Easy to remove and clean the drain tray
  • Delivers cool air that is gentle on the skin Reduce direct wind exposure
  • Deliver cool air throughout the area with 4-way auto louvers
  • Delivers wind up to 15 meters away with quiet operation
  • Big airflow, quiet operation
  • Control with technologies
  • Application
  • Voice command
  • Realtime power consumption check
  • Helps eliminate PM 2.5 and impurities in the air
  • PM 2.5 filter
  • Self cleaning
  • Aqua rasin coating the evaporator coil reduces the accumulation of dirt, dust and bacteria
  • Energy saving No. 5 "Energy 3 stars"
  • 10 years compressor warranty
  • 5 years spare part warranty
  • Auto restart even if the lights go out
  • Use copper coil material durable, easy to maintain
  • Protect the circuit board, filter the power supply and protect the circuit board when there are shortages and overloads.
  • Easy to remove and clean the drain tray
  • Delivers cool air that is gentle on the skin Reduce direct wind exposure
  • Deliver cool air throughout the area with 4-way auto louvers
  • Delivers wind up to 15 meters away with quiet operation
  • Big airflow, quiet operation
  • Control with technologies