Fixed-Speed 1-Way Cassette Fan Coil
40BGF-UP
Cooling capacity: 13,300-40,200 BTU/H
- New 1-Way Cassette type (Fix speed product) with all new-designed, Fan coil unit wide line-up 13,300 - 40,200 BTU/H. The perfect choice for hotels, hospitals, and reception with the new generation of Carrier Light Commercial A/C “1-Way Cassette type” uses the refrigerant R32 with low global warming potential.
- Through our commitment to world-class efficiency, versatile scalability, and leading quality. Carrier's Air Conditioning advances leading-edge technologies to find the most forward-thinking solutions possible for your world.
- Able to reduce the refrigerant volume and achieve a high Seasonal Energy Efficiency Ratio (SEER). Due to its compact-size, the unit can even be installed in small shops. In addition, the unit is equipped with various standard features, such as an AUTO restart function for blackouts, to ensure stable operation.
- The latest technology, high reliability & safety enhancement
- " Protection circuit on board with Phase sequence Can detect phase sequence from the timing phase of AC power supply input. A/C will not operate and LED will Error displays. Then A/C will return to normally operate again. *For A/C model 3Phase 380-400V ±10% "
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- Standard built-in drain pump With 660mm. pump head.
- The slim chassis make the installation free from the limitation of starry height and offers a wide range of installation opportunities to customer.
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- 5-step indoor unit airflow (4‑Way cassette type)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-43 °C
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 5 years compressor warranty
- 1-year other parts warranty
- Compact-size air conditioner
- Smaller size and lighter weight
- Easy installation and installer-friendly
- The latest technology, high reliability & safety enhancement
- " Protection circuit on board with Phase sequence Can detect phase sequence from the timing phase of AC power supply input. A/C will not operate and LED will Error displays. Then A/C will return to normally operate again. *For A/C model 3Phase 380-400V ±10% "
- Auto restart function
- Environmentally friendly and energy-saving
- Reduced GWP by using R32 refrigerant (Decreased refrigerant volume)
- High Capacity & Energy efficiency with EGAT #5, TIS 2134-2553 and TIS 1529-2561
- Air volume has increased and noise level also has decreased compared with the previous model.
- Self-clean operation with Magic coil continuing high performance for energy-saving
- Standard built-in drain pump With 660mm. pump head.
- The slim chassis make the installation free from the limitation of starry height and offers a wide range of installation opportunities to customer.
- High efficient DC Fan motor, to optimize DC Fan motor for fan & heat exchanger.
- 5-step indoor unit airflow (4‑Way cassette type)
- Fresh Air intake port, for high-quality air supply requirement, creates more comfort and a healthy environment.
- Self-cleaning function enables the airflow to remain constant, refresh, and reduces the frequency of service visits.
- Outdoor operating temperature usable range 21-43 °C
- PM 2.5 filter / Ionizer (option)
- WIFI control module with Application "Carrier Smart WIFI" (option)
- 5 years compressor warranty
- 1-year other parts warranty
- Compact-size air conditioner
- Smaller size and lighter weight
- Easy installation and installer-friendly